Page 229 - Demo
P. 229


                                    215Hex Rod Length Part NumberHex rods(length measured in centimeters)125 cm M3-125155 cm M3-155185 cm M3-185Dimensions in millimeters (inch) unless otherwise stated www.southco.com/M3L x R470M3 Compression SystemRods and CalculatorMaterial and FinishStainless steel, natural NotesIf you choose to use your own rods, they should have no more than 1 degree of twist in any meter lengthCalculation NotesOnce you have completed the calculation please order the following parts:• 1 x Actuator• 1 or 2 rods to correct length• Number of compression latches determined from calculationRemote compression latches should be evenly spaced along edge of doorCalculatorTo determine the minimum number of remote compression latches you require along the door edge:Hexagonal RodExample: 5200 mm x 0.3 N / mm = 3.28 = 3 latches 470N = Number of compression latches along door edge  (rounded to the nearest whole number)L = Total length of gasketing material in millimeters R = Gasket compression rate in N / mmN = Rod only see tableThe complete system consists of: Remote compression latch and/or optional keeper (see page 210)Actuator (see pages 211-214)Rods (see page 215)Order each component separatelyPart NumberTo Determine Rod Length Per ActuatorFor Lift and Paddle Handle For Push-Button Handle For Door Edge Lever and 8 mm Hex Socket• Use centre to centre distance between farthest remote latches• Add 2 cm• 2 rods are required• Use the distance from centerline of actuator to centerline of farthest latch assembly• Top and bottom rods may be different length• Use the distance between the door edge and the centerline of the farthest latch
                                
   223   224   225   226   227   228   229   230   231   232   233