Page 232 - Demo
P. 232


                                    216ACTUAL SIZEwww.southco.com/CR146 50 (1.97)(5.75)229(9.01)50.5(1.99)Rod 90(3.54)36 (1.42)90˚11.5(.45)5.5(.22)102(4.02)Closed18 (.71)(Optional hasp)CamOpen Closed OpenCamgrip(see cam grip table page 185)5 (.2) CompressionInner door skin Cam shown in forward positionFrameGasketTotal door thicknessSingle point maximum 54.5 (2.15)Multi-point maximum 37.5 (1.48)Outer door skin thickness Minimum 1.5 (.06)Maximum 4.5 (.18)Camgrip(see cam grip table page 185)5 (.2) CompressionCam shown in forward positionFrameOuter door skin thickness Minimum 1.5 (.06)Maximum 4.5 (.18)GasketDimensions in millimeters (inch) unless otherwise statedCR Compression SystemSwinghandle actuatorCR - 19 - L - R 5L Lock style11 Key-locking keyed alike CH751 (2 keys supplied)21 Keylocking keyed alike CH751 (2 keys supplied) and padlock hasp32 DIN 18354 profile keyed alike 347876 (3 keys supplied)44 Bellcore electronics45 Bellcore 21654 Bellcore electronics and padlock hasp55 Bellcore 216 and padlock haspR Rotation1 Universal 180˚2 Counter-clockwise 90˚3 Clockwise 90˚Actuator onlyThe complete system consists of: Actuator (see part number selector)Cam (see page 217)Rod end (see page 218)Rods (see page 218)Rod guide (see page 218)Order each component separatelySingle Skin Door• Consistent compression• Adjustable grip• Meets NEMA 4 / IP66 and EMI standardsMaterial and FinishHandle actuator:Zinc alloy black powder coatedMounting hardware:Acetal black, stainless steel and brassPerformance DetailsMaximum static load: 500 N (110 lbf) per latch point Average ultimate load: 1400 N (315 lbf)Double Skin DoorPart Number SelectionSee table
                                
   226   227   228   229   230   231   232   233   234   235   236