Page 226 - Demo
P. 226


                                    212Push-Button HandleACTUAL SIZE Actuatorshown in theunlatched positionOptional gasketMounting hole MountingbracketM6 mounting screw 24 (.95)90±0.1(3.54±.004)28±1 (1.10±.04)Mounting hole pattern for remote latch assemblyR 3 (.125) Max.35±0.1 (1.38±.004)Frame 300 (11.8) Min.Door10±0.5 (.39±.02) Frame edge location110 (4.33)50 (1.97) Dimensions in millimeters (inch) unless otherwise statedM3 Compression SystemActuators · Push-button handle• Suitable for left and right side latchingMaterial and FinishZinc alloy, black powder coated and steel, zinc platedSealing NotesNEMA 4 / IP66 achieved using optional gaskets (ordered separately)Actuator Door Thickness Range Part NumberPush-button handle0 - 5 (0 - .20) M3-905 - 10 (.20 - .39) M3-92Push-button handle with key-lock0 - 5 (0 - .20) M3-915 - 10 (.20 - .39) M3-93www.southco.com/M3Actuator and sealing gasket only see tableThe complete system consists of: Remote compression latch and/or optional keeper (see page 210)Actuator (see pages 211-214)Rods (see page 215)Order each component separately Sealing Gasket Part NumberC5-82Part Number
                                
   220   221   222   223   224   225   226   227   228   229   230