Page 223 - Demo
P. 223


                                    209PERFORMANCE ACCESS STYLE INSTALLATIONMaximum StaticLoadNEMA / IP Rated Compression Grip RangeKey-Locking Tool SecuredPadlockable Electronic Access Concealed Flush/Low Profile890 N (200 lbf) ✔ 5 (.197) 3.5 - 20 (.14 - .79) ✔ ✔ ✔ ✔ ✔500 N (112 lbf) ✔ 5 (.197) 5 - 124 (.197 - 4.88) ✔ ✔ ✔ ✔100 N (22 lbf) 12 (.47) 15 - 25  (.59 - .98) ✔ ✔250 N (56 lbf) ✔ 10.3 - 50.9 (.41 - 2) ✔ ✔ ✔ ✔ ✔COMPATIBLE PRODUCT CLASS FAMILIESEAS PAGES 40-41 COMPRESSION PAGES 86-145 CAM PAGES 146-187H3 - EM E3 Large 62 M1 E5 H3 92 68 01 24✔ ✔ ✔ ✔✔ ✔ ✔ ✔ ✔ ✔ ✔ ✔✔ ✔Dimensions in millimeters (inch) unless otherwise stated
                                
   217   218   219   220   221   222   223   224   225   226   227