Page 217 - Demo
P. 217


                                    203Dimensions in millimeters (inch) unless otherwise stated www.southco.com/PTPT Tubular Key Cam LocksCams & installationPT - S C 09 Installation Material1. In the TAN section, locate the cam grip calculated for yourapplication. If your grip fallsbetween two values, use thehigher value.Notes: For cam grips that can beachieved with multiple housinglengths, use the value thatresults in the shortest housingpossible based on the Max. door thickness allowed.2. From this value, move right horizontally into the Gray section and verify your door thickness falls within the Max. door thickness listed. Once this is verified, the housing length is selected and is illustrated by the housing length number.3. Returning to your original gripvalue in the TAN section, movedown vertically into the GREENsection. The GREEN sectionillustrates the cams that areappropriate for your grip.4. By determining the required camorientation and style in the BLUEsection, the appropriate cam foryour application is selected.Cam Grip Max. Door Thickness Housing Length Number19.0 (.75) 15.9 (.63) 12.7 (.50) 9.5 (.38) 6.4 (.25) 5.1 (.20) 123.8 (.94) 20.7 (.81) 17.5 (.69) 14.3 (.56) 11.2 (.44) 10.9 (.43) 230.1 (1.19) 27 (1.06) 23.8 (.94) 20.6 (.81) 17.5 (.69) 15.9 (.63) 336.8 (1.45) 33.7 (1.33) 30.5 (1.20) 27.3 (1.08) 24.2 (.95) 22.9 (.90) 442.8 (1.69) 39.7 (1.56) 36.5 (1.44) 33.3 (1.31) 30.2 (1.19) 28.9 (1.14) 5Cam Part NumberCam Type Cam Reversed Straight Cam ForwardPT-T409 PT-T209 PT-T009 PT-T209 PT-T409 No HookPT-W409 PT-W209 PT-F009 PT-F209 PT-F409 LeftPT-F409 PT-F209 PT-F009 PT-W209 PT-W409 RightACTUALSIZE28.6(1.13)28.6 (1.13)19 (.75) 28.6 (1.13)S T - No hook S F - Hook type 1 S W - Hook type 23 (.12)Cam Styles C Offset C Offset C OffsetS Cam StyleT No hookF Hook type 1W Hook type 2C Cam Offset0 No offset2 3.2 (.125)4 6.4 (.250)Also use the online configurator at www.southco.comStandard28.6(1.13)28.6 (1.13)19 (.75) 28.6 (1.13)S T - No hook S F - Hook type 1 S W - Hook type 23 (.12)C Offset C Offset C Offset___________________________________________________________________________ Part Number SelectionSee tableOrder lock and cam separatelyCam part number (no lock)For Lock selection see page 202
                                
   211   212   213   214   215   216   217   218   219   220   221