Page 214 - Demo
P. 214


                                    200Dimensions in millimeters (inch) unless otherwise statedACTUALSIZECM Mini Cam LocksFixed corewww.southco.com/CM• Compact design• Non-shuttered lock core• Cams sold separatelyMaterial and FinishLock: Zinc alloy, chrome plated or black powder coatedCam: Steel, zinc platedPerformance DetailsAverage ultimate load on cam: 160 N (35 lbf)Installation Notes1. Install mounting nut and tightento 4 Nm (35 inlbf).2. Install cam to assembly.Properly orientate for rotation and grip.3. Install screw. Tighten to 4 Nm (35 inlbf).AccessoriesSee page 201Lock part number (no cam)Order lock and cam separatelyTo select cam part number see grip table above CM - 9 - 1 F 109 - S - KCS Style12N Wing21B Key-lockingDoor Ø 14.9 (.58)5.6 (.22)13.9 (.55)2(.08)Cam offset forwardStraight camCam offsetreversedFrame Cam gripMax door thickness7.5 (.3)2 (.079)9.3(.37)LENGTH16.4(.65)5 (.20)10(.40)5 Sq(.20)2 (.079)9.3(.37)25.4(1.0)FrameDoorMax door thickness 7.5 (.3)10.7(.42)MinØ 12±0.2(.47±.007)HousingMountingnutScrewDoorCamF Housing FinishB Black powder coated C Chrome platedKC Key CodeOmit for wing styleKA Keyed alike M01 (2 keys supplied)KD Keyed differently (10 key codes provided in a non-master key system) M01 to M10 (2 keys supplied)ACTUALSIZECam GripCam Grip Cam Type Cam Part Number9.7 (.38) Offset forward CM-M10115.4 (.61) Straight CM-M00221.3 (.84) Offset reverse CM-M101Cam - OffsetCam - StraightPart Number Selection _______________________________________________________________________________
                                
   208   209   210   211   212   213   214   215   216   217   218