Page 210 - Demo
P. 210


                                    196Dimensions in millimeters (inch) unless otherwise statedCM - 3 - H F 1 R - NUBF FinishB Black powder coatedC Chrome platedCM - 6 - H S4 R - NUBACTUALSIZEUnlocked Position Locked PositionUnlocked Position Locked PositionR 01 (Clockwise to Lock) R 09 (Counter-Clockwise to Lock) Unlocked Position Locked PositionUnlocked Position Locked PositionCam Rotationwww.southco.com/CMCM Cam LocksRemovable core• Ideal for applications requiring multiple key codes or tool actuated options• Sealed version meets NEMA 4 and IP65 water intrusion standards• Lock cores and cams sold separately• Master and non-master key codes availableMaterial and FinishHousing: Zinc alloy, chrome plated or black powder coatedScalp: stainless steel Performance DetailsAverage ultimate load on cam: 180 N (40 lbf)Installation NotesSee page 199AccessoriesSee page 201DoorFrameHousing length 1: 10.4 (.41)Other housings: 5.5 (.22)Ø 22 (.86)Cam forwardStraight camCam reversed7 (.28)Lock extenderCam grip H Housing length R Rotation01 Clockwise09 Counter-clockwiseHousing part number (no lock core or cam)Order housing, lock core and cam separatelyLock core part numbers and installation see page 191Cam page 199To select cam part number see grip table page 195O-RingSealing washercompressed height0.5 (.02)DoorFrameHousing length 1: 10.4 (.41)Other housings: 5.5 (.22)Ø 22 (.86)7 (.28)Lock extenderCam gripCam forwardStraight camCam reversedH Housing length Sealed Disc Tumbler Non-Sealed Disc TumblerMax. Door ThicknessHousing LengthH Housing Length Number7.1 (.28) 16 (.625) 113.5 (.53) 22 (.875) 219.8 (.78) 28.5 (1.125) 626.2 (1.03) 35 (1.375) 332.5 (1.28) 41 (1.625) 438.9 (1.53) 48 (1.875) 5Non-sealed versionSealed Version(Stainless steel scalp)Part Number Selection _______________________________________________________________________________See table
                                
   204   205   206   207   208   209   210   211   212   213   214