Page 212 - Demo
P. 212


                                    198Dimensions in millimeters (inch) unless otherwise statedACTUALSIZEUnlocked Position Locked PositionUnlocked Position Locked PositionR 01 (Clockwise to Lock) R 09 (Counter-Clockwise to Lock) Unlocked Position Locked PositionUnlocked Position Locked PositionCam Rotationwww.southco.com/CMLock part number (no cam)Order lock and cam separatelyCam page 199To select cam part number see grip table page 195CM Cam LocksFixed core wing driverO-RingDoorFrameCam grip17 (.65)Ø 22 (.86)7 (.28)Sealing washercompressed height0.5 (.02)Cam forwardStraight camCam reversedWingHousingH Housing length• Sealed to meet NEMA 4 and IP65 water intrusion standards• Smooth, consistent operation• Cams sold separatelyMaterial and FinishHousing: Zinc alloy, chrome plated or black powder coatedPerformance DetailsAverage ultimate load on cam: 180 N (40 lbf) Installation NotesSee page 199AccessoriesSee page 201H Housing Length NumberHousing LengthMax. Door Thickness1 16 (.625) 7.1 (.28)2 22 (.875) 13.5 (.53)3 35 (1.375) 26.2 (1.03)CM - 1 - H F 1 R - 1 WR Rotation01 Clockwise09 Counter-clockwiseW Wing FinishB Black powder coated C Chrome platedF Housing FinishB Black powder coated C Chrome platedPart Number Selection _______________________________________________________________________________See table
                                
   206   207   208   209   210   211   212   213   214   215   216