Page 216 - Demo
P. 216


                                    202Dimensions in millimeters (inch) unless otherwise stated• 7-pin tumbler lock security• Keyed alike, keyed differently or custom keycode options• Cams sold separately Material and FinishZinc alloy, chrome platedPerformance DetailsAverage ultimate load on cam: 645 N (145 lbf)AccessoriesSee page 201Installation Notes1. Install mounting nut and tighten to 5 Nm (44 inlbf) Max.2. Install cam to assembly. Properly orient for rotation and grip.3. Install lockwasher and cam mounting nut. Tighten to 2 Nm (18 inlbf).www.southco.com/PTH Housing Length NumberHousing Length Stud Length Max. Door Thickness1 12.7 (.50) 8.9 (.35) 5.1 (.20)2 17.5 (.69) 9.5 (.37) 10.9 (.43)3 23.8 (.94) 9.5 (.37) 15.9 (.63)4 30.5 (1.20) 9.5 (.37) 22.9 (.90)5 36.5 (1.44) 9.5 (.37) 28.9 (1.14)PT - 1 - H C1 R - 20 K - KCPT Tubular Key Cam LocksFixed coreLock part number (no cam)Order lock and cam separatelyCam page 203K Key removalB Locked / unlocked removalL Locked removal onlyKC Key CodeKA Keyed alike T0001(2 keys supplied)KD Keyed differently50 key codes (T0001 to T0050)provided in a non-master key system (2 keys supplied)R Rotation01 Clockwise09 Counter-clockwiseACTUALSIZENon-Sealed Pin TumblerDoorFrameDStud lengthQCam gripDoor thicknessCam forwardCam reversedStraight cam H Housing length FrameFrameDoorMax. door thickness(see table)XYZMounting DoornutCamLockwasherCam mounting nutHousing(Or screw for minature size)SeriesInstallationX Y ZStandard 16.26 - 16.36(.640 - .644)Ø 19±0.2(.75±.007)19±2(.75±.08)SeriesNon-Sealed Pin TumblerQ DStandard 6.8 (.27) Ø 22 (.87)Part Number Selection _______________________________________________________________________________See table
                                
   210   211   212   213   214   215   216   217   218   219   220