Page 215 - Demo
P. 215


                                    201Dimensions in millimeters (inch) unless otherwise statedCM Cam LocksAccessories · Keys · SparesMetal Dust CoverItem Part Number Material Adjustment ValueSuitable forCM Mini CM PTMetal dust cover CM-A-10-01 Zinc alloy, chrome plated and stainless steel 0.7 (.027)  Plastic dust cover 90-2 Santoprene, black 2.1 (.085)  Pull tab - In-line CM-A-08-01 Nylon, black 2.1 (.085)  Pull tab - Perpendicular CM-A-08-02 Nylon, black 2.1 (.085)  Metal pull tab CM-A-09 Stainless steel 1.5 (.059)  Trim washer CM-A-07-N Steel, nickel plated 0.8 (.031)  Prong washer CM-A-04 Steel, plated 0.9 (.035)  Sealing washer CM-A-03 Rubber, black 1.0 (.039)  Plastic Dust Cover Pull Tab - In-Line Pull Tab - Perpendicular Metal Pull Tab Trim Washer Prong Washer Sealing WasherItem Part NumberSuitable forCM Mini CM PTPlain key CH751 pair PK-10-01 Overmolded key CH751 pair PK-10-01-05 Overmolded key CH751 single PK-10-10-05 Control (removal) key single PK-11-03 Master key single PK-24-01 Plain key M01 pair PK-10-01-M01 Tubular key T0001 pair PK-60-01-T0001 Item Part Number MaterialSuitable forCM Mini CM PTHousing mounting nut CM-A-01Zinc alloyHousing mounting nut PT-A-04-01 Housing mounting nut CM-B-01 Housing mounting clip CM-A-05 Spring steel, plated Cam mounting screw CM-A-02Steel, platedCam mounting screw CM-B-03 Tooth washer hex nut CM-A-12 Lockwasher PT-A-09 Cam mounting nut PT-A-05-01 Keys (contact Southco for custom overmolded logo options)Replacement PartsAccessories (Add adjustment value to door thickness when accessory is used)Overmolded KeyPlain Key
                                
   209   210   211   212   213   214   215   216   217   218   219