Page 211 - Demo
P. 211
197Dimensions in millimeters (inch) unless otherwise statedMax. Door ThicknessHousing LengthH Housing Length Number2.4 (.09) 11 (.438) 7 Non-Sealed Only7.1 (.28) 16 (.625) 113.5 (.53) 22 (.875) 219.8 (.78) 28.5 (1.125) 626.2 (1.03) 35 (1.375) 332.5 (1.28) 41 (1.625) 438.9 (1.53) 48 (1.875) 5R Rotation01 Clockwise09 Counter-clockwiseF FinishB Black powder coated CM - 2 - H F 1 R - 2SB C Chrome platedCM - 5 - H S4 R - 2TBACTUALSIZEUnlocked Position Locked PositionUnlocked Position Locked PositionR 01 (Clockwise to Lock) R 09 (Counter-Clockwise to Lock) Unlocked Position Locked PositionUnlocked Position Locked PositionCam Rotationwww.southco.com/CM• Stainless steel scalp on housing and lock core on non-shuttered style• Sealed version meets NEMA 4 and IP65 water intrusion standards• Cams sold separatelyMaterial and FinishHousing: Zinc alloy, chrome plated or black powder coatedScalp: stainless steelPerformance DetailsAverage ultimate load on cam: 180 N (40 lbf)Installation NotesSee page 199AccessoriesSee pages 169NotesLock: Key code CH751, keyed alike, key removal in locked and unlocked positions (two keys supplied)Lock part number (no cam)Order lock and cam separatelyCam page 199To select cam part number see grip table page 195NotesCM-2-1 version is sealed but does not meet the NEMA 4 / IP65 standardsCM Cam LocksFixed coreDoorFrameØ 22 (.86)7 (.28)Housing length 1: 6.3 (.25)Other housings: 4.5 (.18)Housing length 7: 7.1 (.28)Cam gripCam forwardStraight camCam reversedH Housing length DoorFrameØ 22 (.86)7 (.28)O-RingSealing washercompressed height0.5 (.02)Housing length 1: 6.3 (.25)Other housings: 4.5 (.18)Cam gripCam forwardStraight camCam reversedH Housing length Sealed Disc Tumbler Non-Sealed Disc TumblerNon-sealed versionSealed Version(Stainless steel scalp)Pictured with Lockcore Installed Pictured with Lockcore Installed___________________________________________________________________________ Part Number SelectionSee table

