Page 213 - Demo
P. 213


                                    199Dimensions in millimeters (inch) unless otherwise statedACTUALSIZE #10CM - S C LCM Cam LocksCams & installationwww.southco.com/CMFrameDoorMax. door thickness(see table page 163)16.25 / 16.35 (.640 / .644)Ø 19±0.2(.75±.007)Sealingwasher(if included)HousingMounting nutScrew& lockwasherDoorCamStopwasherInstallation Notes1. Place sealing washer ontohousing (if included) and put through the mounting hole (see panel preparation).2. Install mounting nut and tighten to 5 Nm (44 inlbf).3. Install cam to assembly.Properly orientate for rotation and grip.4. Install screw. Tighten to4 Nm (35 inlbf).16(.62)Length LengthLengthS C - No hook2 (.079)C OffsetLLLS H - Hook type 1 S L - Hook type 2C Offset C OffsetOrder lock and cam separately Cam part number (no lock)For Lock selection see pages 196-198C Cam Offset0 No offset 2 3.2 (.125)4 6.4 (.250)6 9.5 (.375)L Length06 19 (.75)10 31.8 (1.25)14 44.5 (1.75)S StyleC No hookH Hook type 1L Hook type 2Material and FinishCam: Steel plated16(.62)Length LengthLengthS C - No hook2 (.079)C OffsetLLLS H - Hook type 1 S L - Hook type 2C Offset C Offset___________________________________________________________________________ Part Number SelectionSee table
                                
   207   208   209   210   211   212   213   214   215   216   217