Page 209 - Demo
P. 209


                                    195Dimensions in millimeters (inch) unless otherwise stated195Cam Grips Max. DoorThicknessHousingLength Number20.7 (.81) 17.5 (.69) 14.3 (.56) 11.1 (.44) 8 (.31) 4.8 (.19) 1.6 (.06) 2.4 (.09) 725.4 (1.00) 22.2 (.88) 19.1 (.75) 15.9 (.63) 12.7 (.50) 9.5 (.38) 6.4 (.25) 7.1 (.28) 131.8 (1.25) 28.6 (1.13) 25.4 (1.00) 22.2 (.88) 19.1 (.75) 15.9 (.63) 12.7 (.50) 13.5 (.53) 238.1 (1.50) 34.9 (1.38) 31.8 (1.25) 28.6 (1.13) 25.4 (1.00) 22.2 (.88) 19.1 (.75) 19.8 (.78) 644.5 (1.75) 41.3 (1.63) 38.1 (1.50) 34.9 (1.38) 31.8 (1.25) 28.6 (1.13) 25.4 (1.00) 26.2 (1.03) 350.8 (2.00) 47.6 (1.88) 44.5 (1.75) 41.3 (1.63) 38.1 (1.50) 34.9 (1.38) 31.8 (1.25) 32.5 (1.28) 457.2 (2.25) 54 (2.13) 50.8 (2.00) 47.6 (1.88) 44.5 (1.75) 41.3 (1.63) 38.1 (1.50) 38.9 (1.53) 5Cam Part Number Cam LengthCamCam Reversed Straight Cam Forward OrientationCM-C606 CM-C406 CM-C206 CM-C006 CM-C206 CM-C406 CM-C606 19.1 (.75)No HookCM-C610 CM-C410 CM-C210 CM-C010 CM-C210 CM-C410 CM-C610 31.8 (1.25)CM-C614 CM-C414 CM-C214 CM-C014 CM-C214 CM-C414 CM-C614 44.5 (1.75)CM-L606 CM-L406 CM-L206 CM-H006 CM-H206 CM-H406 CM-H606 19.1 (.75)LeftCM-L610 CM-L410 CM-L210 CM-H010 CM-H210 CM-H410 CM-H610 31.8 (1.25)CM-L614 CM-L414 CM-L214 CM-H014 CM-H214 CM-H414 CM-H614 44.5 (1.75)CM-H606 CM-H406 CM-H206 CM-H006 CM-L206 CM-L406 CM-L606 19.1 (.75)RightCM-H610 CM-H410 CM-H210 CM-H010 CM-L210 CM-L410 CM-L610 31.8 (1.25)CM-H614 CM-H414 CM-H214 CM-H014 CM-L214 CM-L414 CM-L614 44.5 (1.75)Also use the online configurator at www.southco.comSelection GuideCam Lock Selection Guide1. Once you have determined the CM Cam Lockversion that best meets your needs, calculate the Cam Grip for your application using the illustration below. Notes: add 0.5 (.02) to your grip when using a sealed product.2. In the TAN section below, locate the Cam Grip calculated for your application. If your grip falls between two values, use the higher value.Notes: Certain grip values repeat in the table below. Use the value that results in the shortest housing possible based on the Max. Door Thickness allowed.3. From this value, move right horizontally into the GRAY section and verify your door thickness falls within the Max. Door Thickness listed. Once this is verified, the housing length is selected and is illustrated by the Housing Length Number.4. Returning to your original grip value in the TAN section, move down vertically into the GREEN section. The GREEN section illustrates the cams that are appropriate for your grip.5. By determining the required cam orientation and length in the BLUE section, the appropriate Cam Part Number for your application is selected.6. Proceed to the Cam Lock sections (CM-6, CM-3, CM-2, CM-5, and CM-1) to complete your Part Number selection.FrameCam GripCam forwardStraight CamCam reversedDoor ThicknessLength LengthCM Cam LocksSelection
                                
   203   204   205   206   207   208   209   210   211   212   213