Page 204 - Demo
P. 204


                                    190Dimensions in millimeters (inch) unless otherwise statedKey-ChoiceSystemThis icon indicates that a product is compatible with the SOUTHCO® KeyChoice Systemwww.southco.com/PK• Lock cores ordered separately• Greater flexibility in locking requirementsMaterial and FinishZinc alloy, chrome plated, black powder coated or with a stainless steel scalpPK Lock CoresSOUTHCO® Key-Choice SystemThe SOUTHCO® Key-Choice System features a common lock core that fits a wide range of SOUTHCO® latches.This system allows for the independent selection of the correct latch for your application and the lock core required to manage the security of the end product. The guide below shows each of the latches in the SOUTHCO® Key-Choice System that can be purchased without the lock core installed. Lock cores are sold separately which provides: The option to configure multiple latch styles with the same keying option The ability to configure the same latch style with multiple keying options Inventory reduction by managing multiple keying options with the lock core, while latches remain without the core installed until keying assignment is desiredLatches in the SOUTHCO® Key-Choice System Compression Cam Push-to-close Locks62 Lift and Turn Latch page 129C2 Lever Latch page 138C5 Sealed Lever Latch page 136E5 Wing Style Latch page 163E5 T-Handle Latch page 162E5 L-Handle Latch page 160E5 Flush Cup Wing Style page 164R3-20 Baggage Door Latch page 272AC-10 Actuator page 310AC-15 Actuator page 312CM-3 Sealed page 196CM-6 Non-sealed page 196Handles and PullsP2 Flush Pull Lockablepage 595
                                
   198   199   200   201   202   203   204   205   206   207   208