Page 198 - Demo
P. 198


                                    184Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZESMALLMEDIUMLARGE24 Cam LatchFlush T-handle · Adjustable grip• Concealed mounting typeMaterial and FinishZinc alloy and steel, zinc plated or stainless steel Performance DetailsMaximum static load:445 N (100 lbf)Installation NotesMaximum tightening torque of mounting nuts not to exceed 2.8 Nm (25 inlbf)KeysSee page 121114.3(4.50)57.2(2.25)65.1(2.56)900approx.CamCupLock assemblyoption88.9(3.50)30.2(1.19)82.6(3.25)20.6(.81) 30.2(1.19)38.9(1.53)65.1(2.56)17.5 (.69)34.9 (1.38)27.8 (1.09) Minimum39.7 (1.56) MaximumHandleHex nutLock arm2 Holes, Ø 6.5 (.26) in actuator for attaching rodsGrip range Door 7.9 (0.31) Maximum Part NumberStyleWith Mounting StudsCup and bracket polished stainless steel. Handle zinc chrome platedCup and bracket steel dacrotized.Handle zinc dacrotizedLocking keyed alike CH751 supplied 24-20-812-35 24-20-812-10Non-locking 24-20-302-35 24-20-302-10Non-locking environmentally sealed 24-20-312-35 24-20-312-10www.southco.com/69www.southco.com/2469 Cam LatchArrowhead · Detent design · Adjustable grip• Arrow indicates cam orientation• Single hole installation• Detented design• Adjustable gripMaterial and FinishNylon and steel, zinc plated Performance DetailsSmall size working load:44 N (10 lbf)Medium size working load: 220 N (50 lbf) Large size working load:330 N (75 lbf)KnobB EMounting nutLock nutsFerrule SleevePinCam forwardCamreversedShaftCDAGrip rangeLock washersGSize Part Number G Grip Range A B C D EMinimum MaximumSmall 69-10-301-11 4 (.16) 28.2 (1.11) 12.7 (.50) 12.7 (.50) Max. 38.1 (1.50) 13.5 (.53) 4.75 (.188)Medium 69-10-401-11 3.2 (.13) 33.3 (.13) 19.1 (.75) 17.5 (.69) Max. 47.5 (1.87)) 15.9 (.63) 6.35 (.25)Large 69-10-501-11 4.8 (.19) 61.9 (2.44) 28.6 (1.13) 25.4 (1) Max. 79.2 (3.12) 34.1 (1.34) 12.7 (.50)
                                
   192   193   194   195   196   197   198   199   200   201   202