Page 195 - Demo
P. 195


                                    181Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEF Finish10 Zinc plate bright chromate20 Chrome plated68 - 70 - 30 G - FG Grip Minimum Maximum Cam Type10 (0) 19 (.75) Offset cam forward position25.4 (1.00) 57 (2.25) Offset cam reversed position2 6.4 (.25) 38 (1.50) Straight cam68 Cam LatchLarge · T-Handle · Adjustable grip• Robust construction• 90° movementMaterial and FinishZinc alloy and steel, zinc platedPerformance DetailsMaximum static load:1300 N (300 lbf)Ø 54 (2.13)Handle assemblyDoorEscutcheon7/16-20 Thd.Jam nutsNo. 10-32 pan head recessed screw /lockwasher assemblies (supplied) for 3.2 (.13) Maximum thick panel. Thicker panels require longer screws (not supplied).108(4.25)60 (2.38)Grip rangeOffset cam forwardShaft Ø 12.7 (.50) 51 (2.00)Straight camOffset cam reversed47.6(1.88)65(2.56)60.3 (2.38)22.2(.88)Actuator2 holes, Ø 6.5 (.257) for rods for three-point latching(See pages198-199)G41.3(1.63) Ø 2 holes5.20 (.20)Ø 12.7(.50)41.3(1.63)20(.81)Frame FrameØ 2 holes5.2 (.20)20(.81)For offset cams 34.9 (1.38) Minimum to 41.3 (1.63) MaximumFor straight cams28.6 (1.13) Minimum to 57.2 (2.25) MaximumDoorØ 12.7(.50)___________________________________________________________________________ Part Number SelectionSee tablewww.southco.com/68Type B Type AType“A”Type“B”Turn clockwiseto latchTurn counter-clockwiseto latch
                                
   189   190   191   192   193   194   195   196   197   198   199