Page 194 - Demo
P. 194


                                    180Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE68 Cam Latch Medium · Folding bail handle · Adjustable grip• Robust design• 90° rotationMaterial and FinishZinc alloy and steel, zinc platedPerformance DetailsMaximum static load890 N (200 lbf) 44.5 (1.75) Ø 38.1 (1.50) 73(2.88)52 (2.05)Tab washerDoor EschutcheonBail handle3/8-16 Thd.55.5 (2.19)Grip range25.4 (1.00) Minimum50.8 (2.00) Maximum Grip range3.2 (.13) Minimum25.4 (1.00) MaximumOffset cam forwardOffset cam reversedFrameDoor25.4±0.08(1.00±.003)31.7±3.2(1.25±.13)Optional holelocations12.7±0.08(.50±.003)Ø 9.6 +0.05 -0.00+.002 -.000Ø 3.4+0.05 -0.00+.002 -.000(.38 )(.14 )Cam CamCam CamType “B”(Turn counterclockwise to latch)Type “A”(Turn clockwise to latch)Bail parallel edge of door when latchedBail parallel to edgeof door when latchedBail perpendicularto edge of doorwhen latchedBail perpendicularto edge of doorwhen latchedF Finish10 Zinc plate bright chromate 68 - 20 - 101 - F 20 Chrome platedPart Number Selection _______________________________________________________________________________See tablewww.southco.com/68Type“A”Type“B”Turn clockwiseto latchTurn counter-clockwiseto latchBail Handle Orientation and Operation (Shown in latched position)Cam CamCam CamType “B”(Turn counterclockwise to latch)Type “A”(Turn clockwise to latch)Bail parallel edge of door when latchedBail parallel to edgeof door when latchedBail perpendicularto edge of doorwhen latchedBail perpendicularto edge of doorwhen latched
                                
   188   189   190   191   192   193   194   195   196   197   198