Page 197 - Demo
P. 197


                                    183Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEG Grip Grip Range Type A Type B Cam Type1 0 - 12.7 (0 - .50) Perpendicular Parallel Single or three point latching2 0 - 12.7 (0 - .50) Parallel Perpendicular Single or three point latching3 12.7 - 28.6 (.50 - 1.13) Perpendicular Parallel Single or three point latching4 12.7 - 28.6 (.50 - 1.13) Parallel Perpendicular Single or three point latching5 Two point only Perpendicular Parallel Two point only6 Two point only Parallel Perpendicular Two point only01 Cam LatchMedium · Flush and bail handle · Cup style · Adjustable grip• Low profile designMaterial and FinishABS, zinc and steel, zinc plated Performance DetailsMaximum static load: 220 N (50 lbf)Flammability rating UL94-HBKeysSee page 121NotesFor multi-point latching options see page 208For fixed grip version see page 164L Lock style1 Non-locking flat handle2 Non-locking folding bail handle3 Locking flat handle keyed alike CH751 (two keys supplied)4 Locking folding bail handle keyed alike CH751 (two keys supplied)01 - L 3 - G FF Finish1 Bright chrome5 BlackSingle point installationThree point installationTwo point installationType B Assemblies (Turn handle counter-clockwise to latch)Type A Assemblies (Turn handle clockwise to latch)Handle shown perpendicular to edge of door when latchedHandle shown parallelto edge of door when latched• Mounted on either type A or B doors.  Choose horizontal or vertical closed position of handleØ 19 (Ø .75 )+0.2-0.0 +.010 -.000Hole for lock(Prepare only when usingkey lock assemblies)16.3 (.64 )+0.2-0.0+.010-.000FrameEdge of door50.8±3.2(2.00±.13) 6.4±0.1(.25±.005)2.5±0.2(.10±.01)57.2±0.4(2.25±.02)Ø 71.4±0.4(2.81±.02)22.1 (.87)57.2 (2.25)Ø 82.6 (3.25)38.9(1.52)4.8(.19)21.3 (.84)57.2 (2.25)19.1(.75) 3/8-24 UNFGrip rangeStudsØ 4.75 (.187) Lock assembly (optional)38.2 (1.50)Door thickness:without lock 0.8 (.03) Minimum - 9.5 (.38) Maximum with lock 1.6 (.06) Minimum - 7.9 (.31) Maximum Gwww.southco.com/01Type A (shown)___________________________________________________________________________ Part Number SelectionSee table
                                
   191   192   193   194   195   196   197   198   199   200   201