Page 199 - Demo
P. 199


                                    185Dimensions in millimeters (inch) unless otherwise stated185ACTUAL SIZEwww.southco.com/92www.southco.com/61• Single hole installation• Accommodates wide grip rangesMaterial and FinishNylon and steel, zinc platedPerformance DetailsMaximum static load: 110 N (25 lbf)NotesKnob style shown. Additional L-handle and flush slotted styles available61 Cam LatchUniversal cabinet series · Adjustable grip19(.75)LShaft, 4.8 (.19) sq.1 Hole Ø 6.8 (.27 )Ø 24.1(.95)+.005-.000+0.1-0.0Ø 22.5(.88)Max.totalgripFrame13(.50)17.5(.69)33.5(1.31)8 (.31)3.2 (.13) 9.5(.38)SetscrewCamRetainer clipDoorMaximum Total Grip Shaft Length L Assembly Part number12.5 (.50) 25.5 (1.00) 61-10-102-1125 (1.00) 38 (1.50) 61-10-104-1144.5 (1.75) 57 (2.25) 61-10-107-11 92 Cam LatchT, Compact-T and L-handle · Adjustable grip• Easy cam adjustmentsMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 150 N (34 lbf)NotesBlack and chrome finish availableFor versions with threaded shaft see page 176.For fixed grip versions see page 162.Gasket Part Number: 92-70-G(sold separately)33.2(1.31)Type Aclockwiseto latchType Bcounterclockwiseto latchCam (sold separately)13.6(.54) 40.7(1.6) Shaft length61.2(2.41)Concealed mounting holes8-32 threadsFinish Shaft LengthLocking Compact-T Part Number Type A Type BBlack38.1 (1.5) 92-61-113-50 92-61-213-5050.8 (2.0) 92-61-114-50 92-61-214-5063.5 (2.5) 92-61-115-50 92-61-215-5010.9 (.43)3.6 (.14)60.9 (2.4)50.8 (2.0)19 (.75)7.9 (.31) Square Cam Part Number92-24-203-12Cam19(.75)LShaft, 4.8 (.19) sq.1 Hole Ø 6.8 (.27 )Ø 24.1(.95)+.005-.000+0.1-0.0Ø 22.5(.88)Max.totalgripFrame13(.50)17.5(.69)33.5(1.31)8 (.31)3.2 (.13) 9.5(.38)SetscrewCamRetainer clipDoorKnob StyleCompact T-handleCompact T-handle style shown. T and L-handle style available. Locking and non-locking.
                                
   193   194   195   196   197   198   199   200   201   202   203