Page 200 - Demo
P. 200


                                    186Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEH3-50 MEDIUMACTUAL SIZEH30-60 LARGEwww.southco.com/H3H3 SwinghandleMedium / large · Sealed / non-sealedLatch sub-assembly Mounting cupCam sold separatelyPanel gasketsGrip39.6(1.56)34.5(1.36)22(.87)23.9 (.94) Minimum to 26.2 (1.03) MaximumDoor thickness 0.9 - 3.2 (.035 - .126)Optional padlock haspMedium152 (5.98)Large177 (6.97)TLatch sub-assembly with gasket Mounting cup with gasketPanel gasketsPanel gasketsLatch sub-assembly Lockcore end mounting bracketPivot endmounting bracketLatch sub-assembly with gasket Mounting cup with gasketPanel gasketsPanel gasketsLatch sub-assembly Lockcore end mounting bracketPivot endmounting bracketSealed (H3-50 medium shown)(H3-60 large available part number selection)(See page 187)• Zinc alloy swinghandle system• Multiple locking options;including DIN profile • Indoor/outdoor version• Available for medium (125mm x 25mm) and large (150mm x 25mm) door cutoutMaterial and FinishHandle: Zinc alloy, black powder coated or satin chrome platedCam: Steel, zinc platedPerformance DetailsMaximum static load: 250 N (56 lbf)Sealing NotesSealed version meets NEMA 4 / IP66 water intrusion standardsKeysSee page 121Multi-Point SystemsSee page 192Notes *For dimension details of DIN lock version, please contact SouthcoProduct available to meet TELCORDIA® GR-487; contact Southco for detailsElectromechanical swinghandle available see page 40Key removal in lock position onlyfor sealed versionFor plastic version see page 228TELCORDIA is a registered trademark of Telcordia Technologies, Inc.Non-Sealed (H3-60 large shown)(H3-50 medium available part number selection)Medium152 (5.98)Large177 (6.97)Latch sub-assemblyPivot end mounting bracketCam sold separatelyPanel gasketGrip 39.6(1.56)34.5(1.36)22(.87)12.9 (.51)TLockcore end mounting bracketDoor thickness 0.9 - 3.2 (.035 - .126)Optional padlock hasp
                                
   194   195   196   197   198   199   200   201   202   203   204