Page 201 - Demo
P. 201


                                    187Dimensions in millimeters (inch) unless otherwise stated www.southco.com/H3L Lock style00 Locking DIN profile (no lock supplied) 01 Locking keyed alike CH751*02 Locking keyed alike 300* 03 Locking keyed alike 333* 04 Non-locking05 Locking keyed alike HL450*20 Non-locking with detent21 Locking DIN profile keyed alike CH751*22 Locking DIN profile keyed alike 300* 23 Locking DIN profile keyed alike 333*24 DIN without Lock Plug40 3 mm Double-bit41 5 mm Double-bit42 Bellcore 21643 Bellcore Hex-Pin Recess47 8 mm triangle70 DIN profile 3 mm Double-bit71 DIN profile 5 mm Double-bit72 DIN profile Bellcore 21673 DIN Profile Bellcore Hex-Pin Recess77 DIN profile 8 mm triangleH3 - T - A L - S FT Size50 Medium - 152 (5.98) height60 Large - 177 (6.97) heightF Finish44 Satin chrome 50 Black powder coatedA Actuator style3 No padlock hasp for use as single point or with actuator plate (see page 227)4 With padlock hasp for use as single point or with actuator plate (see page 227) For linear actuator version (see pages 224-225) For single point:Order latch and cam separatelyFor multi-point:1. Order latch and cam separately2. Order multi-point systemaccessories (linear actuator or actuator plate, rod, rod guide) if 3 point latching requiredsee pages 224-232.NotesActuator style A options 1 and 2 see pages 224-225*2 Overmolded keys supplied150 (5.9 )25 (.98 )125 (4.92 )50 (1.97 )Material must be removed for DIN locking versions, optional for other lock styles+.2-0 +.008-0 25 (.98 ) +.2-0 +.008-0+.2-0+.008-050 (1.97 )+.2-0+.008-050 (1.97 )+.2-0+.008-050 (1.97 )+.2-0+.008-0+0.4-0+.016-0+0.4-0+.016-036±4(1.42±.16)36±4(1.42±.16)FrameDoor FrameDoorCam Part Number Table For Use As Single Point Or With Actuator Plate  (order separately from latch)Grip Part Number Grip Part Number10.3 (.41) E5-6107 26.3 (1.04) E5-611512.3 (.48) E5-6108 28.3 (1.11) E5-611614.3 (.56) E5-6109 30.3 (1.19) E5-611716.3 (.64) E5-6110 32.3 (1.27) E5-611818.3 (.72) E5-6111 34.3 (1.35) E5-611920.3 (.80) E5-6112 36.3 (1.43) E5-612022.3 (.88) E5-6113 38.3 (1.51) E5-612124.3 (.96) E5-6114 40.3 (1.59) E5-612217(.67)2 x 8.14 (.16)45 (1.77)19(.75)Medium H3-50 Large H3-60S Sealing option0 Non-sealed1 SealedLatch Part Number (no cam)___________________________________________________________________________ Part Number Selection
                                
   195   196   197   198   199   200   201   202   203   204   205