Page 205 - Demo
P. 205


                                    191Dimensions in millimeters (inch) unless otherwise statedInstallation Notes1. Prepare panel and install latches shown on page 199.2. Latch should be in unlatched position. The flats of the lock extender should be aligned with the flats on the housing.3. Take a lock core and orient the brass wafers to the internal ramped area of the housing. Push lock core into housing until it stops.4. Insert key into lock core and turn to verify lock core is fully seated and operating properly.5. Install cam.PK Lock CoresSOUTHCO® Key-Choice SystemLock Cores - Disc Tumbler*PK-65-42-13 is an updated version of the PK-39-72-13.Head StyleLock Core Part NumberPhillips recess Slotted 4 mm Hex recess 8 mm Hex recess 8 mm Square recess Railway Standard recessChrome plated PK-0-34027-01 PK-0-43489-01 PK-0-34323-01 PK-0-40374-01 PK-80-01 PK-0-45800-01Black powder coated PK-0-34027-50 PK-0-43489-50 PK-0-34323-50 PK-0-40374-50 PK-80-50 PK-0-45800-50Lock Cores - Tool OperableRamped area of housingFlats of lockextenderUnlocked Position Locked PositionLock Core Installed (01 Rotation)Locked PositionSouthco logo onthis side of housingSouthco logo onthis side of housingUnlocked PositionLock Core Installed (09 Rotation)Keys Part NumberMaster Key (1) PK-24-01Control (Removal) Key (1) PK-11-0309 (Counter-Clockwise)01 (Clockwise)Lock Core Part NumberKeying Key code Bag qty Shuttered stainless steel scalp Non shuttered stainless steel scalp Non shuttered black powder coated Non shuttered chrome platedKA CH751 1 PK-65-42-13-KCH751 PK-132-13 PK-115-13 PK-116-13KA RS001 1 PK-65-42-13-RS001 PK-132-13-RS001 PK-29-15-13-RS001 PK-29-16-13-RS001KD 10 CODES 10 PK-65-42-13-KD1010 PK-132-13-KD1010 PK-29-15-13-KD1010 PK-29-16-13-KD1010KD 50 CODES 50 PK-65-42-13-KD1050 PK-132-13-KD1050 PK-29-15-13-KD1050 PK-29-16-13-KD1050KD 125 CODES 125 PK-65-42-13-KD1125 PK-132-13-KD1125 PK-29-15-13-KD1125 PK-29-16-13-KD1125MKKD 10 CODES 10 PK-65-42-13-MK1010 PK-132-13-MK1010 PK-29-15-13-MK1010 PK-29-16-13-MK1010MKKD 50 CODES 50 PK-65-42-13-MK1050 PK-132-13-MK1050 PK-29-15-13-MK1050 PK-29-16-13-MK1050MKKD 125 CODES 125 PK-65-42-13-MK1125 PK-132-13-MK1125 PK-29-15-13-MK1125 PK-29-16-13-MK1125Key code selectionKA- Keyed Alike: All lock cores are the same key codeKD- Keyed Differently: Multiple key codes provided in a nonmaster key systemMKKD - Master Keyed, Keyed Differently: Multiple key codes provided in a master key systemNotesPart Number includes 1 lock core and 2 keysLock Core Installation for CM-3 and CM-6 only (see page 196) www.southco.com/PKKeys Part NumberCH751 PK-10-01RS001 PK-10-01-RS001
                                
   199   200   201   202   203   204   205   206   207   208   209