Page 196 - Demo
P. 196


                                    182Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE01 Cam LatchSmall · Flush handle · Cup style · Adjustable grip• Low profile designMaterial and FinishABS, zinc and steel, zinc plated Performance DetailsMaximum static load: 160 N (35 lbf)Flammability rating: UL94-HB NotesFor multi-point latching optionssee page 208For fixed grip version see p164Single point installationThree point installationType B Assemblies (Turn handle counter-clockwise to latch)Type A Assemblies (Turn handle clockwise to latch)Handle shown perpendicular to edge of door when latchedHandle shown parallelto edge of door when latched• Mounted on either type A or B doors.  Choose horizontal or vertical closed position of handleFrameEdge of door33.3±3.2(1.31±.13)4.8(.19)Ø 42.9±0.4(1.69±.02)1.6 (.06)R Rotation1 Type B counter-clockwise to latch for parallel installation2 Type B counter-clockwise to latch for perpendicular installation1 Type A clockwise to latch for perpendicular installation2 Type A clockwise to latch for parallel installation01 - 10 - 40 R - FF Finish10 Bright chrome65 Black 15.9 (.63)40 (1.57)Ø 49.2 (1.94)34.1 (1.34)12.7 (.50) 1/4-28 UNFGrip range StudsØ 3.18 25.4 (.125) (1.00)Door thickness0.8 (.03) Minimum - 9.5 (.38) Maximum0 (0) Minimum -12.7 (.50) Maximumwww.southco.com/01Type A (shown)Part Number Selection _______________________________________________________________________________See table
                                
   190   191   192   193   194   195   196   197   198   199   200