Page 193 - Demo
P. 193


                                    179Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE44.5 (1.75)Ø 38 (1.50)76.2(3.00)0.8 (.03) Min.44 (1.73) Tab washerPanelEscutcheonGrip range 3/8-16 Thd.T-Handle4 (.156)17.5(.69)50.8 (2.00)34 (1.34)ActuatorØ 6.5 (.257) for rods for three-point latching(see page 198-199)Offset cam forwardOffset cam reversed Cam and adaptor plate for two or three point latching GØ 9.65 (.38)X68 Cam LatchMedium · T-Handle · Adjustable grip• Robust design• Optional internal actuationMaterial and FinishZinc alloy and steel, zinc plated Performance DetailsMaximum static load:1100 N (250 lbf) Installation NotesT-handle orientation and operation:1. Handle parallel to the edge of door when latched.2. Handle perpendicular to edge of door when latched.25.4±0.08(1.00±.003)DoorØ 9.6(.38 ) 12.7±.08(.50±.003)+0.05 -0.00+.002 -.000Ø 3.4(.14 )+0.05 -0.00+.002 -.000FrameYJam nutCurved camStraight camCurved camCamSetscrewCamSetscrewSetscrewJam nutCurved camStraight camCurved camCamSetscrewCamSetscrewSetscrewJam nutCurved camStraight camCurved camCamSetscrewCamSetscrewSetscrew___________________________________________________________________________ Part Number SelectionSee tableAssembly G Grip Grip Range X Y Cam TypeMinimum MaximumSingle point 13.2 (.13) 25.4 (1.00)46.4 (1.83)31.8±3.2(1.25±.13)Offset cam forward position25.4 (1.00) 50.8 (2.00) Offset cam reversed positionThree point11.6 (.06) 19.8 (.78)28.6±1.6(1.13±.06)Offset cam forward position27 (1.06) 45.2 (1.78) Offset cam reversed position2 14.3 (.56) 32.5 (1.28) Straight camInside release 13.2 (.13) 25.4 (1.00) 65 (2.56)31.8±3.2(1.25±.13)Offset cam forward position25.4 (1.00) 50.8 (2.00) Offset cam reversed positionA Assembly1 Single point3 Three point4 Inside releaseF Finish10 Zinc plate bright chromate20 Chrome plated68 - 10 - A 0 G - FA Single pointA Three pointA Inside releasewww.southco.com/68Type BTurn clockwise to openType ATurn counter-clockwise to openT-handleStopwasher StopwasherCam CamCam CamT-handleT-handleStopwasher StopwasherT-handleType BTurn clockwise to openType ATurn counter-clockwise to openType“A”Type“B”Turn clockwiseto latchTurn counter-clockwiseto latch
                                
   187   188   189   190   191   192   193   194   195   196   197