Page 189 - Demo
P. 189


                                    175ADimensions in millimeters (inch) unless otherwise stated• Designed for doors up to 100mm (4in) thick or pressurized systems• Safe, simple, secure latching• Plastic handleminimizes heat transfer• Provides up to 2mm of compressionSealing NotesNEMA 4 / IP65NotesSee pages 233A through 233D or southco.com/M4 for more details.Complete system consists of handle, shaft, latch, Emergency handle (optional), and pressure release bracket (optional)Part NumberSee pages 233A-233DOrder each component separately.Latch can also be used in multipoint configuration. See pages 233E – 233G for Multipoint details.M4 Cam LatchHand-Operated • Adjustable GripSpecifying an M4 Cam Latch:All components must be ordered separately1. Select handle (pg 233B) - Multiple security options available2. Select shaft length based on door thickness (pg 233C)3. Order cam latch hardware (pg 233C) - Part Number: M4-30-1004. Select optional accessories (pg 233D)See trade drawings for additional information19-100 (.75-4)174.8(6.88)25.6(1.01)40.1(1.58)63.8(2.51)52(2.05)Door Thickness See page 233CLarge, plastic handle with multiple security optionsShafts accommodate wide range of panel thickness and prevent damage during installationEasy grip adjustmentEmergency handleand pressure release brackets improve user safety
                                
   183   184   185   186   187   188   189   190   191   192   193