Page 191 - Demo
P. 191


                                    177Dimensions in millimeters (inch) unless otherwise statedHandle assemblyGasketCamRetainer plateOptional rodsfor multi-point(see pages 230-231)38±0.2(1.50±.01)Ø 21±0.1(.83±.005)Door Frame1 For short cam:25.5 (1.00) Minimumto 32 (1.25) Maximum2 Holes,Ø 4.8±0.1(.19±.004)19±0.1 (.750±.005)2 For long cam:25.5 (1.00) Minimumto 51 (2.00) MaximumC CType“A”Type“B”Turn clockwiseto latchTurn counter-clockwiseto latchL Lock style1 T-handle non-locking2 T-handle key-locking CH751 (two keys supplied)3 L-handle non-locking4 L-handle key-locking CH751 (two keys supplied)92 - L R - F G CR Rotation1 Type A clockwise to latch2 Type B counter-clockwise to latchF Finish1 Bright chrome5 Black powder coatedC Cam 1 Short 38 (1.5)2 Long 57 (2.25)___________________________________________________________________________ Part Number SelectionSee tablewww.southco.com/92G Grip Minimum Maximum A116 (.63)19 (.75) 32 (1.25)2 32 (1.25) 44.5 (1.75)3 44.5 (1.75) 57.5 (2.25)
                                
   185   186   187   188   189   190   191   192   193   194   195