Page 237 - Demo
P. 237


                                    221ACTUAL SIZEACTUAL SIZESurface Actuator Flush ActuatorDimensions in millimeters (inch) unless otherwise statedF2 Compression SystemSurface and flush actuatorswww.southco.com/F2• Designed for indoor enclosures• Operates outside the enclosure’s seal• System engages when door is up to 15 mm (.59 in) away from the closed positionMaterial and FinishPC/ABS plastic, black Zinc alloy and steel, zinc platedPerformance Details Max. static load: 100 N (22 lbf) per latch point500 N (112 lbf) for entire system Flammability rating: UL94-VO for all plastic componentsAccessoriesFlat key keyed alike CH751 (2 keys per ring)Part number: PK-10-01Overmolded key keyed alike CH751 (2 keys per ring)Part number: PK-10-01-05Plain key SC001 (2 keys per ring)Part number: FK-KEY-SC00119.2±0.2 (.756±.008)200±1(7.87±.04)180±1(7.09±.04)8±0.5 (.32±.02)5.4±0.1 (.213±.004)Ø 5.4±0.1 (.213±.004)R 1.5 (.06) Max.10±0.1 (.394±.004)Actuator Centerline100(3.94)213(8.39)29.5 (1.16)6.5 (.26)13.1 (.52)2 x R324 x R3185.6±0.5(7.30±.02)8.3±0(.33±0)2 x M5 press in stud17mm from inside  of doorActuator centerline200±0.5(7.87±.02)185.6±0.5(7.3±.02)33.8±0.5(1.33±.02)200±0.5(7.87±.02)8.3±0.5(6.33±.02)2 x M5 press in stud17 (.67) long from inside of doorActuator centerline2 x R324 x R340(1.57)44.5 (1.75)185(7.28)290(11.41)33(1.3)82 (3.2)21.7 (.85) Part NumberActuator only see tableOne complete system consists of:One actuator assembly (see page 221)Two rod assemblies (see pages 222-223) Keepers (quantity depends on no. of latches specified; see page 223)Order each component separatelyLock Style Surface Actuator Part Number Flush Actuator Part NumberNon-locking F2-20-17 F2-20-12Key-locking keyed alike SC001 (two keys supplied) F2-20-18 F2-20-13Key-locking keyed alike CH751 (two keys supplied) F2-20-19 ~
                                
   231   232   233   234   235   236   237   238   239   240   241