Page 241 - Demo
P. 241


                                    225Dimensions in millimeters (inch) unless otherwise statedFor single point:Order latch and cam separately (see page 186-187)For multi-point order:Latch and cam (if 3 point latching required) Linear actuator and rod adaptors(see page 226) Rods (see pages 230-233) Rod guides (see pages 230-233) Note*2 Overmolded keys supplied150 (5.9 )25 (.98 )125 (4.92 )50 (1.97 )Material must beremoved for DIN locking versions, optional for other lock styles+.2-0 +.008-0 25 (.98 ) +.2-0 +.008-0+.2-0+.008-050 (1.97 )+.2-0+.008-0 50 (1.97 )+.2-0+.008-050 (1.97 )+.2-0+.008-0+0.4-0+.016-0+0.4-0+.016-036±4(1.42±.16)36±4(1.42±.16)FrameDoor FrameDoorCam Part Number Table For Use With Linear Actuator Or Actuator PlateGrip With Linear ActuatorGrip With Actuator Plate Part Number Grip With Linear ActuatorGrip With Actuator Plate Part Number~ 10.3 (.41) E5-6107 36.9 (1.45) 26.3 (1.04) E5-6115~ 12.3 (.48) E5-6108 38.9 (1.53) 28.3 (1.11) E5-611624.9 (.98) 14.3 (.56) E5-6109 40.9 (1.61) 30.3 (1.19) E5-611726.9 (1.06) 16.3 (.64) E5-6110 42.9 (1.69) 32.3 (1.27) E5-611828.9 (1.14) 18.3 (.72) E5-6111 44.9 (1.76) 34.3 (1.35) E5-611930.9 (1.22) 20.3 (.80) E5-6112 46.9 (1.85) 36.3 (1.43) E5-612032.9 (1.30) 22.3 (.88) E5-6113 48.9 (1.93) 38.3 (1.51) E5-612134.9 (1.37) 24.3 (.96) E5-6114 50.9 (2.00) 40.3 (1.59) E5-612217 (.67)2 x 8.14 (.16)19 (.75)45 (1.77)Medium H3-50 Large H3-60___________________________________________________________________________ Part Number SelectionS Sealing option0 Non-sealed1 SealedH3 - T - A L - S FLatch Part Number (no cam)T Size50 Medium - 152 (5.98) length60 Large - 177 (6.97) lengthL Lock style00 Locking DIN profile (no lock supplied) 01 Locking keyed alike CH751*02 Locking keyed alike 300* 03 Locking keyed alike 333*04 Non-locking05 Locking keyed alike HL45020 Non-locking with detent21 Locking DIN profile keyed alike CH751*22 Locking DIN profile keyed alike 300* 23 Locking DIN profile keyed alike 333*24 DIN without Lock Plug40 3 mm Double-bit41 5 mm Double-bit42 Bellcore 21643 Bellcore Hex-Pin Recess47 8 mm triangle70 DIN profile 3 mm Double-bit71 DIN profile 5 mm Double-bit72 DIN profile Bellcore 21673 DIN Profile Bellcore Hex-Pin Recess77 DIN profile 8 mm triangleA Actuator style1 No padlock hasp for use with linear actuator (see page 226)2 With padlock hasp for use with linear actuator (see page 226)3 No padlock hasp for use as single point or with actuator plate (see page 227)4 With padlock hasp for use as single point or with actuator plate (see page 227) F Finish44 Satin chrome50 Black powder coatedwww.southco.com/H3
                                
   235   236   237   238   239   240   241   242   243   244   245