Page 244 - Demo
P. 244


                                    228ACTUAL SIZEH30-60 LARGEwww.southco.com/H3H3 Swinghandle SystemPlastic · Large · Non-sealed• Lightweight Glass filled H3 Plastic Swinghandlenylon swinghandle systemUL94-V0 rated• DIN profile locking options• Push or turn to close versions availableMaterial and FinishHandle: Glass filled nylonCam: Steel, zinc platedPerformance DetailsMax. static load: 250 N (56 lbf)KeysSee page 121 NotesElectromechanical swinghandle available see pages 40-41For metal version visit pages 186-187 and 224-225 L Lock style00 Locking DIN profile (no lock supplied)21 Locking DIN profile keyed alike CH751*22 Locking DIN profile keyed alike 300* 23 Locking DIN profile keyed alike 333*70 DIN profile 3 mm Double-bit71 DIN profile 5 mm Double-bit72 DIN profile Bellcore 21673 DIN Profile Bellcore Hex-Pin Recess77 DIN profile 8 mm triangleH3 - T - 5 L - 0 7 1T Style65 Push to close handle66 Turn to close handleFor single point:Order latch and cam separately For multi-point order:Latch and cam Linear actuator and rod adaptorsRods Rod guides Note*2 keys suppliedLatch Part Number (no cam)Cam Part Number TableGrip Range(see table)3.75 (0.147)7.9 (0.31)0-0.132(1.26)18.524.5 (0.73)(0.96)25.75(1.01)37(1.45)Cam (order seperately)136(5.35)168170.6 (6.61)(6.72)FrameEdgeDIN ProfileLock PlugGrip Part Number (length = 38mm) Part Number (length = 45mm)15.5 (.61) E5-6710 E5-611017.5 (.69) E5-6711 E5-611119.5 (.77) E5-6712 E5-611221.5 (.85) E5-6713 E5-611323.5 (.93) E5-6714 E5-6114OTHER Please contact SouthcoPart Number Selection _______________________________________________________________________________Dimensions in millimeters (inch) unless otherwise stated
                                
   238   239   240   241   242   243   244   245   246   247   248