Page 240 - Demo
P. 240


                                    224ACTUAL SIZEH3-50 MEDIUM ACTUAL SIZEH30-60 LARGEwww.southco.com/H3 Dimensions in millimeters (inch) unless otherwise statedH3 Swinghandle SystemMedium / large · Sealed / non-sealedLatch sub-assembly with gasket Mounting cup with gasketCam sold separatelyPanel gasketsGrip 39.6(1.56)34.5(1.36)22(.87)Linear actuator(order separately)TDoor thickness 0.9 - 3.2 (.035 - .126)Medium152 (5.98)Large177 (6.97)23.9 (.94) Min. to 26.2 (1.03) Max.Optional padlock haspLatch sub-assembly with gasket Mounting cup with gasketPanel gasketsPanel gasketsLatch sub-assembly Lockcore end mounting bracketPivot endmounting bracketLatch sub-assembly with gasket Mounting cup with gasketPanel gasketsPanel gasketsLatch sub-assembly Lockcore end mounting bracketPivot endmounting bracketOptional padlock haspLatch sub-assembly Pivot end mounting bracket Cam sold separatelyPanel gasketGrip39.6 (1.56)34.5(1.36)22(.87)Lockcore end mounting bracketDoor thickness0.9 - 3.2 (.035 - .126)Linear actuator(order separately)TMedium152 (5.98)Large177 (6.97)12.9 (.51)Sealed (H3-50 medium shown)(Also available in large. See part number selection)Non-Sealed (H3-60 large shown)(Also available in medium. See part number selection)• Zinc alloy swinghandle system• Multiple locking options;including DIN profile • Indoor/outdoor version• Available for medium (125mm x 25mm) and large (150mm x 25mm) door cutout• Linear and rotational systems availableMaterial and FinishHandle: Zinc alloy, black powder coated or satin chrome platedCam: Steel, zinc platedPerformance DetailsMaximum static load: 250 N (56 lbf)Sealing NotesSealed version meets NEMA 4/IP66 water intrusion standardsKeysSee page 121NotesKey removal in unlocked position only available on non-sealed versionProduct available to meet TELCORDIA® GR-487 contact Southco for detailsElectromechanical swinghandle available see pages 40-41 For single point and actuator plate system see pages 186-187For dimension details of DIN lock version, please contact SouthcoFor plastic version see page 228.TELCORDIA is a registered trademark of Telcordia Technologies Inc.
                                
   234   235   236   237   238   239   240   241   242   243   244