Page 180 - Demo
P. 180


                                    168www.southco.com/E5 Dimensions in millimeters (inch) unless otherwise statedE5 Cam Latch Zinc · Cylinder lock · Fixed grip• Single hole install• Latched / unlatched indicatorMaterial and FinishZinc alloy, powder coated and steel, zinc plated Scalp stainless steelPerformance DetailsMaximum static load: 330 N (74 lbf)Installation NotesMounting nut maximum tightening torque: 10 Nm (88 inlbf) Screw Maximum tightening torque: 5 Nm (45 inlbf)Sealing NotesNEMA 4 / IP65 achieved using gasket suppliedKeys and AccessoriesSee page 121 and 169-175NotesSuitable for push-to-close action see page 166.See page 170 for cam part numbersCam19 (.75)Ø 28 (1.10)Grip23(.91)45 (1.77)4 (.16)27.2(1.07)6 (.24) 0.5 (.02) Sealing washer (compressed)MountingnutScrew M6 threadDoor FrameE5 - 5 - 40 F - UU1 - 1 KF Finish2 Bright chrome5 Black powder coated6 (.24) 1 (.04) 36±4(1.42±.15)Ø 22.5 (.89 )20.1 (.79 )+0.1 -0+.004 -.000+0.5 -0+.02-.00Cylinder LockK Key options CH751 0 No keys supplied (order separately, see page 121)2 2 Flat keys supplied Latch Part Number(no cam)Part Number SelectionSee table______________________________________________________________________________________Order latch and cam separatelyACTUAL SIZELatch with Flat Cam shown
                                
   174   175   176   177   178   179   180   181   182   183   184