Page 177 - Demo
P. 177
165Dimensions in millimeters (inch) unless otherwise stated www.southco.com/E5E5 - 9 R - L 5 - A S - 1 KR Rotation1 Type A clockwise to latch2 Type B counterclockwise to latchL Lock Style30 Non-locking (omit last 2 digits from part number)31 Key-locking black lock core keyed alike CH751 32 Key-locking stainless steel scalp and shuttered lock core keyed alike R00133 Without lock core (omit last 2 digits from part number) Order lock core separately, see page 190A Assembly statusUU Single point order cam separatelyRR Two point (for use with rods) - actuator suppliedTR Type A two point push-to-close (order actuator separately)TL Type B two point push-to-close (order actuator separately)Single pointOrder latch and cam separately Two point (for use with rods)Order latch only (two point actuator supplied)Two point push-to-close action (spring loaded)Order latch and actuator separately. Actuator part number A5-91-201-11,see page 172 for details.To be used with SOUTHCO® R4 rotary series latches and cables see page 322.Cam Part Number Table (order separately from latch)Grip Part Number Grip Part Number22.7 (.89) E5-6603 30.7 (1.21) E5-660724.7 (.97) E5-6604 32.7 (1.29) E5-660826.7 (1.05) E5-6605 34.7 (1.37) E5-660928.7 (1.13) E5-6606 36.7 (1.44) E5-6610Type“A”Type“B”Turn clockwiseto latchTurn counter-clockwiseto latchK Key options0 No keys supplied(order separately, see page 121)3 1 Overmolded key suppliedS Sealing option0 Non-sealing (when A = TR or TL)1 Sealed (when A = UU or RR)Non-locking Key-lockingkey code R001Key-locking (order lock core separately)Key-lockingkey code CH751L Lock StylesR RotationIf grip falls between two choices, use the smaller optionLatch Part Number (no cam)___________________________________________________________________________ Part Number SelectionSee table

