Page 171 - Demo
P. 171


                                    159Dimensions in millimeters (inch) unless otherwise statedG Grip tableTotal Grip G L Max. Door Thickness for Assembled LatchTotal Grip G L Max. Door Thickness for Assembled LatchTotal Grip G L Max. Door Thickness for Assembled Latch16 (.63) 16 28.1 (1.1) 5 (.20) 24 (.94) 24 34.6 (1.36) 6 (.24) 30 (1.18) 30 40.6 (1.6) 6 (.24)18 (.71) 18 28.1 (1.1) 5 (.20) 25 (.98) 25 35.6 (1.4) 6 (.24) 32 (1.26) 32 42.6 (1.68) 6 (.24)20 (.79) 20 28.1 (1.1) 6 (.24) 26 (1.02) 26 36.6 (1.44) 6 (.24) 34 (1.34) 34 44.6 (1.76) 6 (.24)22 (.87) 22 32 (1.26) 6 (.24) 28 (1.10) 28 38.6 (1.52) 6 (.24) 36 (1.42) 36 46.6 (1.83) 6 (.24)• Single hole install• Corrosion-resistantmaterialsMaterial and FinishGlass-filled nylon and Stainless steelPerformance DetailsAverage ultimate load: 300 N (68 lbf)Installation NotesMounting nut Maximum tightening torque: 4.25 N·m (38 in·lbf)Sealing NotesNEMA 4 / IP65 achieved using gasket suppliedKeys and AccessoriesSee page 121 and 169-175www.southco.com/E5Slotted 8 (.32)Triangle8 (.32)Square 3 (.11)Double bitWing knobACTUAL SIZEACTUAL SIZE6 (.24) Max.1 (.04) Min.26±4(1.02±.16)FrameØ 22.5 (.89 )Door 20.1 (.79 )+0.1 -0+.004 -.000+0.5 -0+.02-.00E5 Cam Latch Glass-filled nylon · Tool or hand operated · Fixed gripH Head style00 Slotted 03 8 (.32) Triangle05 8 (.32) Square06 3 (.11) Double bit30 Wing knobE5 - 4 - H 3 - G 1H Head Styles( )( )0.5 (.02) Sealingwasher (Compressed)0.5 (.02) Sealingwasher (Compressed)Mountingnut( )6 (.24)( )( )( )( )( )( )( )( )Ø ØØG Grip G GripMountingnutL LLatch Part Number ___________________________________________________________________________ Part Number SelectionSee table
                                
   165   166   167   168   169   170   171   172   173   174   175