Page 167 - Demo
P. 167


                                    155Dimensions in millimeters (inch) unless otherwise stated www.southco.com/E545 (1.77)19(.75)5 (.2)0.5 (.02)4 (.16)36 ±4 (1.42 ± .16) 20.1( .79 )+0.1-0+.004-0Ø 22.5( .89 )+0.5-0+.02-036 ±4 (1.42 ± .16) 20.1( .79 )+0.1-0+.004-0Ø 25 ±0.2(.98 ±.01) Ø 22.5( .89 )+0.5-0+.02-0LE5 Cam Latch Zinc · Tool operated · Long Housing · Fixed gripE5 - 6 A - H F - UU DF Finish2 Bright chrome5 Black powder coated00 Slotted01 8 (.32) Hex recess02 7 (.28) Triangle03 8 (.32) Triangle04 7 (.28) Square05 8 (.32) Square06 3 (.11) Double bit07 5 (.19) Double bit08 8 (.32) Square recess13 Bellcore 21619 Bellcore Electronics21 Recessed slot (tamper resistant)22 Railway standard23 Blank24 6(.24) Square recessD Door Thickness Grip Range L1 1-18 (.04-.71) 5-53 (.20-2.09) 45.5 (1.79)2 1-18 (.04-.71) 54-82 (2.13-3.23) 68.2 (2.69)3 18-33 (.71-1.30) 18-66 (.71-2.60) 58.2 (2.29)4 18-33 (.71-1.30) 68-82 (2.60-3.23) 68.2 (2.69)5 33-51 (1.30-2.00) 34-82 (1.34-3.23) 68.2 (2.69)H Head style (See for details)Cams sold separatelyScrew M6 threadMounting NutDoor thicknessSealing washer (compressed)Cam soldseparatelyCam offsetGripDoor PreparationAt outside of doorAt outside of doorDoor thicknessDoor thicknessDoor Frame Door FrameDoor Thickness = 1-18 (.04-.71) Door Thickness = 18-51 (.71-2.00)At inside of door(Sleeve nut clearnce) At inside and outside of doorAt inside and outside of doorRecommendedRecommended• Single hole install• Latched / unlatched indicator• Suitable for thick doorsMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Installation NotesMounting nut:Maximum tightening torque:10 Nm (88 inlbf) Screw Maximum tightening torque: 5 Nm (45 inlbf)Sealing NotesNEMA 4 / IP65 achieved using gasket supplied Keys and AccessoriesSee page 121 and 169-175Optional Keeper for Roller CamPart number E5-74-601-33Part Number SelectionSee tableOrder latch and cam separatelyCompatible with flat and roller cams - See page 171, Long Housing Table for cam part numbers
                                
   161   162   163   164   165   166   167   168   169   170   171