Page 161 - Demo
P. 161


                                    151Dimensions in millimeters (inch) unless otherwise stated3 (.11) Double bit5 (.19) Double bit7 (.28)Triangle 8 (.32) Triangle7 (.28)SquareSlotted8 (.32) Hexrecess8 (.32)SquareRailwaystandard6 (.24) SquareHand operable Tool / key operableSlotted8 (.32) Triangle8 (.32) Hex recess7 (.28) Square7 (.28) Triangle8 (.32) Square3 (.11) Double bit5 (.19) Double bit8 (.32) Square recess15(.58)2(.07)Short wingTall wingBellcore 216 Electronics Key (Bellcore)Bellcore2168 (.32) Square recessShort wing Tall wing Choose from a wide range of operating styles to fit application and industry requirements. Determine your grip options for a perfect fit Convenient hand-operated wing knob, T and L-handle styles for easy hand access  Tool operated for restricted access, flush-mount or low-profile clearances, and industry-specifc standards  Key operated for added securityTotal grip includes the dimensions of all elements in-between the mounting surface of the latch and the latch's contact surface on the frame - including door thickness, compressed seals and gaskets, accessories, frame offset, etc.Selecting the right cam for the E5 is easy once the total grip is known. Southco provides a wide selection of standard cams in many grip increments, and special ones like hook and push-to-close cams. Standard cams provide vibration resistance and grip variation tolerance. CamGripSealingwasherScrewMounting nutFlush wingL-handle key-lockingWing knobnon-lockingSlotted8 (.32) Triangle8 (.32) Hex recess7 (.28) Square7 (.28) Triangle8 (.32) Square3 (.11) Double bit5 (.19) Double bit8 (.32) Square recess15(.58)2(.07)Short wingTall wingBellcore 216 Electronics Key (Bellcore)Recessed slotBellcoreelectronicsL-handle non-lockingT-handle non-lockingT-handle key-lockingWing knoblockingInstallation E5 StandardLatch and cam shipped separately.E5 Low ProfileLatch and cam shipped pre-assembled. Cylinder lock BlankSome SOUTHCO® E5 latches are shipped latch and cam separately and some completely pre-assembled. See product pages for details. 
                                
   155   156   157   158   159   160   161   162   163   164   165