Page 162 - Demo
P. 162
152Dimensions in millimeters (inch) unless otherwise statedSlotted 8 (.32)Hex recess7 (.28)Triangle8 (.31)Triangle7 (.28)Square8 (.32)Square3 (.11)Double bit5 (.19) Double bitBellcore 216 Railway standardwww.southco.com/E5Cam19 (.75)Ø 28 (1.10)Grip23(.91)45 (1.77)4 (.16)28(1.10)5 (.20) 0.5 (.02) Sealing washer (compressed)Screw M6 threadMountingnut6 (.24) 1 (.04) 36±4(1.42±.15)Ø 22.5 (.89 )20.1 (.79 )+0.1 -0+.004 -.000+0.5 -0+.02-.00Internal O-ringInternal spring ACTUAL SIZE• Single hole install• Latched / unlatched indicator• EN 45545-3 E60 CompliantMaterial and FinishStainless steel, 304 or 316 gradePerformance DetailsMaximum static load:304 Stainless steel 550 N (124 lbf)316 Stainless steel 670 N (150 lbf)Sealing NotesNEMA 4 / IP65 achieved using gasket suppliedInstallation NotesMounting nut:Maximum tightening torque: 20 Nm (177 inlbf)Screw Maximum tightening torque 10 Nm (90 inlbf)Keys and AccessoriesSee page 121 and 169-175E5 Cam Latch Stainless steel · Tool operated · Fixed gripE5 - B - H M - UU1B Body6 Normal housing32 Detented housingH Head style00 Slotted01 8 (.32) Hex recess02 7 (.28) Triangle03 8 (.32) Triangle04 7 (.28) Square05 8 (.32) Square06 3 (.11) Double bit 07 5 (.19) Double bit13 Bellcore 21622 Railway standardM Material24 304 Stainless steel 27 316 Stainless steel Cam Part Number Table (order separately from latch)Grip+2(.08) - 0 (.00)Part Number Grip +2(.08) - 0 (.00)Part Number Grip+2(.08) - 0 (.00)Part Number Grip+2(.08) - 0 (.00)Part Number304 Stainless steel316 Stainless steel304 Stainless steel316 Stainless steel304 Stainless steel316 Stainless steel304 Stainless steel316 Stainless steel4 (.16) E5-8003 E5-9003 14 (.55) E5-8008 E5-9008 24 (.94) E5-8013 E5-9013 34 (1.34) E5-8018 E5-90186 (.24) E5-8004 E5-9004 16 (.63) E5-8009 E5-9009 26 (1.02) E5-8014 E5-9014 36 (1.42) E5-8019 E5-90198 (.31) E5-8005 E5-9005 18 (.71) E5-8010 E5-9010 28 (1.10) E5-8015 E5-9015 38 (1.50) E5-8020 E5-902010 (.39) E5-8006 E5-9006 20 (.79) E5-8011 E5-9011 30 (1.18) E5-8016 E5-9016 40 (1.57) E5-8021 E5-902112 (.47) E5-8007 E5-9007 22 (.87) E5-8012 E5-9012 32 (1.25) E5-8017 E5-9017 42 (1.65) E5-8022 E5-9022Part Number Selection _______________________________________________________________________________See tableOptional Detent VersionDetent housing prevents accidental cam movement.Cam securely detents in place both in open and closed positions. H Head StylesLatch Part Number (no cam)Order latch and cam separately

