Page 165 - Demo
P. 165


                                    153ADimensions in millimeters (inch) unless otherwise stated www.southco.com/E5E5 Cam LatchAdjustable grip cam options• Single hole install• Latched / unlatched indicator• Easy grip adjustment• Tool operated for security• Sensor Cam Option -for monitoring door and latch status Material and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Installation Notes Position cam so latching function can be achieved comfortably by hand. Recommended tightening torque for mounting nut is 10 Nm (88 inlbf) max, and jam nut is 7 Nm (62 inlbf)Sealing NotesNEMA 4 / IP65 achieved using gasket supplied Keys and AccessoriesSee page 121 and 169-175Part Number SelectionSee tableOrder latch and cam separately Protected Cam Part Number Table (order separately from latch)Minimum Grip+2(.08) - 0Maximum Grip+2(.08) - 0 Offset Cam Type Part Number5 (.20) 16.5 (.65) Deep Cam ForwardE5-400151 (2.01) 62.5 (2.46) Deep Cam Reversed16.5 (.65) 28 (1.10) Cam ForwardE5-400239.5 (1.56) 51 (2.01) Cam Reversed28 (1.10) 39.5 (1.56) - Straight Cam E5-4003Protected Cam• Stable frame engagement• Improved surface contact• Minimal frame surface prepRoller Cam• Reduce operating effort• Minimize scratching frame finish• Detented feel(with optional Keeper)Sensor Cam• Stable frame engagement• Improved surface contact• Works with Southco ES-01Universal Latch Sensor (page 47A) Roller Cam Part Number Table (order separately from latch)0 (0) 5 (.20) Extra Deep Cam ForwardE5-450554 (2.13) 62.5 (2.46) Extra Deep Cam Reversed0 (0) 8 (.31) Deep Cam ForwardE5-450645 (1.89) 58 (2.28) Deep Cam Reversed8 (.31) 18 (.71) Medium Cam ForwardE5-450738 (1.50) 48 (1.89) Medium Cam Reversed18 (.17) 28 (1.10) Low Cam ForwardE5-450828 (1.10) 38 (1.50) Low Cam ReversedSensor Cam Part Number Table (order separately from latch)Minimum Grip+2(.08) / - 0Maximum Grip+2(.08) / - 0 Offset Cam TypeMagnetPosition Part Number3.5 (.14) 15 (.59)DeepCamForward Position 1 E5-4001-M0149.5 (1.95) 61 (2.40) ReversedPosition 2 E5-4001-M02Position 3 E5-4001-M0315 (.59) 26.5 (1.04)CamForward Position 1 E5-4002-M0138 (1.50) 49.5 (1.95) ReversedPosition 2 E5-4002-M02Position 3 E5-4002-M0326.5 (1.04) 38 (1.50) Straight Cam -Position 1 E5-4003-M01Position 2 E5-4003-M02Position 3 E5-4003-M03Position 01Position 03Position 02 30.2(1.19)25.6(1.01)50.6(1.99)
                                
   159   160   161   162   163   164   165   166   167   168   169