Page 169 - Demo
P. 169


                                    157Dimensions in millimeters (inch) unless otherwise stated www.southco.com/E5• Single hole install• Latched / unlatched detent• Vibration resistant• EN 61373 CompliantMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Installation NotesMounting nut maximum tightening torque: 10 Nm (88 inlbf) Screw Maximum tightening torque: 5 Nm (45 inlbf)Sealing NotesNEMA 4 / IP65 achieved using gasket supplied Keys and AccessoriesSee page 121 and 169-175E5 Cam Latch Zinc · Shutter · Tool operated · Fixed gripPart Number Selection See tableOrder latch and cam separately H Head style02 7 (.28) Triangle03 8 (.32) Triangle04 7 (.28) Square05 8 (.32) Square13 Bellcore 21619 (.75)Ø28 (1.10)5 (.20)27.2 (1.07)0.5 (.02)4(.16)45(1.77)23 (.91)6 (.24)1 (.04)36±4(1.42±.15)Ø 22.5 (.89 )20.1 (.79 )+0.1 -0+.004 -.000+0.5 -0+.02-.00E5 - 8 - H F - UU1F Finish2 Bright chrome5 Black powder coated Cam Part Number Table (order separately from latch)Grip Part Number Grip Part Number Grip Part Number Grip Part Number4 (.16) E5-6003 14 (.55) E5-6008 24 (.94) E5-6013 34 (1.34) E5-60186 (.24) E5-6004 16 (.63) E5-6009 26 (1.02) E5-6014 36 (1.42) E5-60198 (.31) E5-6005 18 (.71) E5-6010 28 (1.10) E5-6015 38 (1.50) E5-602010 (.39) E5-6006 20 (.79) E5-6011 30 (1.18) E5-6016 40 (1.57) E5-602112 (.47) E5-6007 22 (.87) E5-6012 32 (1.25) E5-6017 42 (1.65) E5-6022H Head StylesLatch Part Number (no cam)7 (.28)Triangle8 (.32)Triangle7 (.28)Square8 (.32)SquareBellcore216GripSealing washer (compressed)Screw M6 threadDoorMax.Min.FrameInsert key to depress shutter and rotate camMounting nutCamLatch with Flat Cam shown
                                
   163   164   165   166   167   168   169   170   171   172   173