Page 172 - Demo
P. 172


                                    160Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEwww.southco.com/E5• Single hole install• Multiple key codes• Padlockable optionMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Sealing NotesNEMA 4 / IP65 achieved using gasket supplied Installation NotesMounting nut: Maximum tightening torque: 10 Nm (88 inlbf) Screw maximum tightening torque: 5 Nm (45 inlbf)KeysSee page 121NotesSuitable for push-to-close action see page 166For lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190For adjustable grip versions see page 176Part Number SelectionOrder latch, cam, and padlock hasp separately.Compatible with standard and roller cams. See page 170, Short Housing Table for cam part numbersPadlock hasp part number:CW actuation: E5-75-601-86CCW actuation: E5-75-602-866 (.24) 1 (.04) 36±4(1.42±.15)Ø 22.5 (.89 )20.1 (.79 )+0.1 -0+.004 -.000+0.5 -0+.02-.00E5 Cam Latch Zinc · L-handle · Hand operated · Fixed grip ∙ Short HousingL Lock style70 Non-locking (omit last two digits of part number)71 Keyed CH751 (lock core finish matches handle finish)72 Keyed R001 (stainless steel scalp shuttered)73 Without lock core (omit last two digits of part number)Order lock core separately, see page 190100 Tool Locking, Slotted (omit last two digits of part number)101 Tool Locking, 8mm Hex (omit last two digits of part number)E5 - H - L F - UU1 - 1 KF Finish2 Bright chrome5 Black powder coatedH Handle Style7 Padlockable Handle9 Non-Padlockable Handle4 (.16)27 (1.06)45(1.77)23 (.91)FrameDoorGrip Ø 25(.98)112.5 (4.42)36 (1.42)Ø 28(1.10)17.9 (.7)0.5 (.02) Sealing washer (compressed)Screw M6 threadK Key options0 No keys supplied(order separately, see page 121)3 1 Overmolded key suppliedNon-locking Key-lockingKey code R001Key-locking (order lock core separately)Tool-lockingSlottedTool-locking8mm HexKey-lockingKey code CH751L Lock StyleLatch Part Number(no cam)
                                
   166   167   168   169   170   171   172   173   174   175   176