Page 174 - Demo
P. 174


                                    162Dimensions in millimeters (inch) unless otherwise statedE5 Cam Latch Zinc · T-handle · Hand operated · Fixed grip• Single hole install• Multiple key codesMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Sealing NotesNEMA 4 / IP65 achieved using gasket suppliedInstallation NotesMounting nut:Maximum tightening torque:10 Nm (88 inlbf) ScreMaximum tightening torque: 5 N-m (45 in-lb)KeysSee page 121NotesSuitable for push-to-close action see page 166For adjustable grip versions see page 208 For lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190Part Number SelectionOrder latch and cam separatelywww.southco.com/E5 Cam Part Number Table (order separately from latch)Grip Part Number Grip Part Number Grip Part Number Grip Part Number4 (.16) E5-6003 14 (.55) E5-6008 24 (.94) E5-6013 34 (1.34) E5-60186 (.24) E5-6004 16 (.63) E5-6009 26 (1.02) E5-6014 36 (1.42) E5-60198 (.31) E5-6005 18 (.71) E5-6010 28 (1.10) E5-6015 38 (1.50) E5-602010 (.39) E5-6006 20 (.79) E5-6011 30 (1.18) E5-6016 40 (1.57) E5-602112 (.47) E5-6007 22 (.87) E5-6012 32 (1.25) E5-6017 42 (1.65) E5-6022E5 - 9 - L F - UU1 - 1 K6 (.24) 1 (.04) 36±4(1.42±.15)Ø 22.5 (.89 )20.1 (.79 )+0.1 -0+.004 -.000+0.5 -0+.02-.00L Lock style60 Non-locking (omit last two digits of part number)61 Keyed CH751 (lock core finish matches handle finish)62 Keyed R001 (stainless steel scalp shuttered)63 Without lock core (omit last two digits of part number) Order lock core separately, see page 190F Finish2 Bright chrome5 Black powder coated4 (.16)27 (1.06)45(1.77)23 (.91)FrameDoorGrip 22(.88)32 (1.25)82.5 (3.25)Ø 28(1.10)0.5 (.02) Sealing washer (compressed)Screw M6 threadACTUAL SIZENon-locking Key-lockingkey code R001with shutterKey-locking (order lock core separately)Key-lockingkey code CH751K Key options0 No keys supplied (order separately, See page 121)3 1 Overmolded key suppliedL Lock StyleIf grip falls between two choices, use the smaller optionLatch Part Number(no cam)Latch with Flat Cam shown
                                
   168   169   170   171   172   173   174   175   176   177   178