Page 173 - Demo
P. 173


                                    161Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE• Suitable for thick doors• Single hole install• Multiple key codes• Padlockable optionMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Sealing NotesNEMA 4 / IP65 achieved using gasket supplied Installation NotesMounting nut: Maximum tightening torque: 10 Nm (88 inlbf) Screw maximum tightening torque: 5 Nm (45 inlbf)KeysSee page 121For lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190Part Number SelectionOrder latch, cam, and padlock hasp separately.Compatible with standard and roller cams. See page 171, Long Housing Table for cam part numbersPadlock hasp part number:CW actuation: E5-75-601-86CCW actuation: E5-75-602-86D Door thickness Grip range Length1 1-18 (.04-.71) 5-53 (.20-2.09) 45.5 (1.79)2 1-18 (.04-.71) 54-82 (2.13-3.23) 68.2 (2.69)3 18-33 (.71-1.30) 18-66 (.71-2.60) 58.2 (2.29)4 18-33 (.71-1.30) 68-82 (2.60-3.23) 68.2 (2.69)5 33-51 (1.30-2.00) 34-82 (1.34-3.23) 68.2 (2.69)E5 - H A - L F - UU D - 1 KE5 Cam Latch Zinc · L-handle · Hand operated · Fixed grip ∙ Long HousingL Lock style (See page 160)70 Non-locking (omit last two digits of part number)71 Keyed CH751 (lock core finish matches handle finish)72 Keyed R001 (stainless steel scalp shuttered)73 Without lock core (omit last two digits of part number) Order lock core separately, see page 190100 Tool Locking, Slotted (omit last two digits of part number)101 Tool Locking, 8mm Hex (omit last two digits of part number) F Finish2 Bright chrome5 Black powder coatedF Handle Style7 Padlockable Handle9 Non-Padlockable HandleØ 25(.98)112.5 (4.42)Ø 28(1.10)17.9 (.7)www.southco.com/E5K Key options0 No keys supplied(order separately, see page 121)3 1 Overmolded key suppliedLatch Part Number(no cam)Door Preparation45 (1.77)19(.75)5 (.2)0.5 (.02)4 (.16)36 ±4 (1.42 ± .16) 20.1( .79 )+0.1-0+.004-0Ø 22.5( .89 )+0.5-0+.02-036 ±4 (1.42 ± .16) 20.1( .79 )+0.1-0+.004-0Ø 25 ±0.2(.98 ±.01) Ø 22.5( .89 )+0.5-0+.02-0LAt outside of doorAt outside of doorDoor thicknessDoor thicknessDoor Frame Door FrameDoor Thickness = 1-18 (.04-.71) Door Thickness = 18-51 (.71-2.00)At inside of door(Sleeve nut clearance) At inside and outside of doorAt inside and outside of doorRecommendedRecommended4 (.16)36(1.42)45 (1.77)23(.91)Door FrameGripCam, Order Screw M6 SeparatelythreadLengthDoor thicknessOptional Padlock Hasp, OrderSeparately0.5 (.02)Sealing washer(compressed)
                                
   167   168   169   170   171   172   173   174   175   176   177