Page 168 - Demo
P. 168


                                    156Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZELatch is shipped fully assembledFor door thicknesses 1 - 6 (.039 - .236) grip must exceed door thickness by 4 (.157) for assembled installationWhen sealing option is selected, add 0.4 (.02) to grip calculation to accommodate sealing washerwww.southco.com/E5• Single hole install• Latched / unlatched indicator• Shipped fully assembled• EN 45545-3 E10 CompliantMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Installation NotesMounting nut Maximum tightening torque: 10 Nm (88 inlbf) Keys and AccessoriesSee page 121 and 169-175E5 Cam Latch Low ProfileZinc · Tool or hand operated · Fixed gripE5 - D - H F - G SD Door thickness range 1 1 - 6 (.039 - .236) (short housing supplied)2 1 - 14 (.039 - (.551) (long housing supplied)H Head style00 Slotted01 8 (.32) Hex recess02 7 (.28) Triangle03 8 (.32) Triangle04 7 (.28) Square 05 8 (.32) Square06 3 (.11) Double bit07 5 (.19) Double bit08 8 (.32) Square recess 11 Short wing 12 Tall wing 13 Bellcore 21619 Bellcore ElectronicsS Sealing option0 No o-ring or external seal1 O-ring and external seal to meet NEMA 4/IP65 standardsG Grip tableGGripGGripGGripGGripShort housingLonghousingShort housingLonghousingShort housingLonghousingShort housingLonghousing00 Do not use 6 (.24) 05 8 (.31) 16 (.63) 10 18 (.71) 26 (1.02) 15 28 (1.10) 36 (1.42)01 Do not use 8 (.31) 06 10 (.39) 18 (.71) 11 20 (.79) 28 (1.10) 16 30 (1.18) 38 (1.50)02 2 (.08) 10 (.39) 07 12 (.47) 20 (.79) 12 22 (.87) 30 (1.18) 17 32 (1.25) 40 (1.57)03 4 (.16) 12 (.47) 08 14 (.55) 22 (.87) 13 24 (.94) 32 (1.25) 18 34 (1.34) 42 (1.65)04 6 (.24) 14 (.55) 09 16 (.63) 24 (.94) 14 26 (1.02) 34 (1.34) 19 36 (1.42) 44 (1.73)F Finish1 Textured chrome5 Black powder coated14 (.55) Max1 (.04) Min36±4(1.42±.15)FrameØ 22.5 +.5 (.89 ) -.0Door 20.1 (.79 )+0.1 0+.004 -.000+.02-.0023.7 (.93) For short housing31.7 (1.25) For long housing7.5 (.30) for Bellcore 2164.5 (.18) for all other head styles except wing versions 45(1.77) GripDoorthicknessØ 31 (1.22)Drive studHousingDetent washer CamScrew M6 threadMounting nut M 22 X 1.5 threadDG14.5(.57)19.5(.77)H Head StylesIf grip falls between two choices, use the smaller optionSlotted 8 (.32)Hex recess7 (.28)Triangle8 (.32)Triangle7 (.28)Square8 (.32) Square3 (.11)Double bit5 (.19)Double bit8 (.32)Square recessShort wing Tall wingBellcore 216Bellcore electronicsPart Number Selection _______________________________________________________________________________See table
                                
   162   163   164   165   166   167   168   169   170   171   172