Page 166 - Demo
P. 166


                                    154www.southco.com/E5 Dimensions in millimeters (inch) unless otherwise statedE5 Cam Latch Zinc · Tool operated · Short Housing · Fixed gripCam Options - See Page 170 Short Housing TableStandard Cam• Stable frame engagement• Improved surface contact• Minimal frame surface prepRoller Cam• Reduce operating effort• Minimize scratching frame finish• Detented feel (with optional Keeper)H Head StylesE5 - 6 - H F - UU1F Finish2 Bright chrome5 Black powder coatedLatch Part Number (no cam)13 19 21 22 23Bellcore216Bellcore electronicsRecessed slot (tamper resistamt)Railway standardBlank00 01 02 03Slotted 8 (.32)Hex recess7 (.28)Triangle8 (.32)Triangle04 05 06 07 087 (.28)Square8 (.32)Square3 (.11)Double bit5 (.19)Double bit8 (.32)Square recessCam19 (.75)Ø 28 (1.10)Grip23(.91)45 (1.77)4 (.16)27.2(1.07)5 (.20) 0.5 (.02) Sealing washer (compressed)Screw M6 threadMountingnut6 (.24) 1 (.04) 36±4(1.42±.15)Ø 22.5 (.89 )20.1 (.79 )+0.1 -0+.004 -.000+0.5 -0+.02-.00Internal O-ringInternal spring Latch with Flat Cam shown• Single hole install• Latched / unlatched indicator• EN 45545-3 E10 CompliantMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Installation NotesMounting nut:Maximum tightening torque:10 Nm (88 inlbf) Screw Maximum tightening torque: 5 Nm (45 inlbf)Sealing NotesNEMA 4 / IP65 achieved using gasket supplied Keys and AccessoriesSee page 121 and 169-175NotesSuitable for push-to-close action see page 166Part Number SelectionSee tableOrder latch and cam separatelyOptional Keeper for Roller CamPart number E5-74-601-336 (.24)Square recess24
                                
   160   161   162   163   164   165   166   167   168   169   170