Page 164 - Demo
P. 164


                                    153Dimensions in millimeters (inch) unless otherwise stated www.southco.com/E5ACTUAL SIZEE5 Cam Latch Zinc · Tool operated · Adjustable grip• Single hole install• Latched / unlatched indicator• Easy grip adjustment• Tool operated for security• Sensor Cam Option -for monitoring door and latch status Material and FinishZinc alloy, powder coated or chrome plated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Installation Notes Position cam so latching function can be achieved comfortably by hand. Recommended tightening torque for mounting nut is 10 Nm (88 inlbf) max, and jam nut is 7 Nm (62 inlbf)Sealing NotesNEMA 4 / IP65 achieved using gasket supplied Keys and AccessoriesSee page 121 and 169-175Part Number SelectionSee tableOrder latch and cam separately6 (.24) 1 (.04) 36±4(1.42±.15)Ø 22.5 (.89 )20.1 (.79 )+0.1 -0+.004 -.000+0.5 -0+.02-.0045(1.77)18(.71)5 (.20)53(2.09)20(.79)19(.75)4 (.16)0.5 (.02) 8(.31)Ø 28(1.10)45(1.77)18(.71)5 (.20)53(2.09)20(.79)19(.75)4 (.16)0.5 (.02) 8(.31)Ø 28(1.10)FrameMax.Min.Door Lockwasher (2x) M10 Jamnut (2x)ShaftadapterMountingnutSealing washer (compressed)GripExtendedGripDo not adjust screwFrameDoorSensor Cam Universal Latch SensorLatch with Flat Cam shown13 19 21 22 24Bellcore216Bellcore electronicsRecessed slot (tamper resistamt)Railway standard6 (.24)Square recess00 01 02 03Slotted 8 (.32)Hex recess7 (.28)Triangle8 (.32)Triangle04 05 06 077 (.28)Square8 (.32)Square3 (.11)Double bit5 (.19)Double bit E5 - 6 - H F - 01F Finish2 Bright chrome5 Black powder coatedH Head StylesLatch Part Number (no cam)Latch Can Be Used With ES-01 Universal Latch Sensor for Monitoring Latch and Door Status(see page 47A)Requires: E5-6 Latch, E5-400X-XXX Sensor Cam and Universal Latch Sensor.088 (.32)Square recess
                                
   158   159   160   161   162   163   164   165   166   167   168