Page 160 - Demo
P. 160


                                    150www.southco.com Dimensions in millimeters (inch) unless otherwise statedA variety of materials and finishes to complement your application.Die-cast zinc latch bodies standard finishes:Corrosion resistant materials availableE5 Cam LatchesOverviewThe SOUTHCO® E5 cam latch is a highly modular and easy to configure solution, suitable for a wide range of applications. By changing any of the three basic components (access style driver, latch body or cam) in either geometry or material, the E5 can be easily adjusted to suit most applications. Modularity and simplicity in actionProduct features Cost effective, easy to design and install Multiple material and access options to suit multiple needs Suitable to meet NEMA 4 / IP65 sealing standards Corrosion-resistant materials available Highly modular and configurable Select one of these four styles to fit your access requirements Match material and finish options for style and functionality requirements There are four basic E5 styles to meet specific door configuration and mounting requirements in terms of design, depth, surface protrusion and operation style.E5 StandardIndustry standard, highly modular and configurable options in a wide choice of materials, finishes and access styles. (See page 152)E5 Push-to-CloseStandard E5 with the added functionality of a springloaded cam or actuator for single or multi-point operation. Provides quicker turn-to-open, push-to-close action. (See page 166)E5 Flush Cup Wing KnobStylish oval cup design. Provides a clean, flush outer surface. Ideal for multi-point actuation of large doors in aesthetically pleasing applications.(See page 164)E5 Low Profile Stylish, low profile design. Tool and hand operated access styles in zinc alloy chrome plated or black powder coated.(See page 156)Chrome plated Black powder coated27.2 (1.07) 23.7 (0.93)36 (1.42)A45mm304 Stainless steel316 Stainless steelGlass-filled nylon, black46 (1.81)
                                
   154   155   156   157   158   159   160   161   162   163   164