Page 156 - Demo
P. 156


                                    146SOUTHCO® fixed grip cam latches offer the most flexible and versatile latch solution thanks to their modular design. Their 90º cam rotation provides quick, easy actuation that is also readily adaptable to multi-point latching. Combining three basic components in material, finish or geometry make them suitable for a wide range of applications. Cost effective, easy to configure and install Numerous hand, key and tool actuation styles Wide material choice Provide defined grip Sealed versions to meet NEMA / IP standardsMultiple models of SOUTHCO® adjustable grip cam latches usethreaded cams, jam nuts, or set screws to provide adjustment over a generous grip range. Their 90º cam rotation provides quick, easy actuation that is also readily adaptable to multi-point latching. This enables end-users to compensate for material or fabrication variances in order to satisfy design specifications. It also provides the opportunity for field adjustment of grip dimensions to compensate for wear or misalignment. User controls grip adjustment One latch fits many applications, minimizing latch inventory requirements Wide range of mounting and actuation stylesFixed GripPages 150-152, 154-175Adjustable GripPages 153, 176-185CAM LATCHES & SWINGHANDLES69 61 24 01 68 68 92E5 E5 E5 E5 E5 E5 E5
                                
   150   151   152   153   154   155   156   157   158   159   160