Page 151 - Demo
P. 151


                                    141ACTUAL SIZEKeeper52.4±0.5(2.06±.02)9.5 (.38) Latch assemblyLock assemblySix tapped mounting holes(screws not supplied)34(1.35) 9.5 (.38)18 (.71)22(.88)32(1.25) 22(.88) 17.5(.69)FrameGasket Door156 (6.13)127 (5.00)25.4±0.1(1.000±.005)25.4±0.5(1.00±.02)25.4±0.1(1.00±.005)___________________________________________________________________________ Part Number SelectionSee tableDimensions in millimeters (inch) unless otherwise statedA7 - 10 - 3 T L - F• Intuitive operation• Built in leverage helps open stuck doors• Consistent gasket compressionMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load:2200 N (500 lbf)KeysPK-10-01See page 121A7 Compression LatchLever latch · Over-center actionwww.southco.com/A7F Finish20 Black powder coated30 Chrome plated75 Satin silver coatedL Lock Style1 Non-locking 2 Key-locking keyed alike CH751(two flat keys supplied)T Tapped mounting0 Tapped mounting hole 10-32UNC x .38\5 Tapped mounting hole M5 x 0.8 x 9.5mm deepLatched 9.5 (.38) compressionMechanical ejection 7.9 (.31)
                                
   145   146   147   148   149   150   151   152   153   154   155