Page 148 - Demo
P. 148


                                    138ACTUAL SIZE41(1.61)34(1.34)Trigger16 (.63) LeverOptionalkeylock or tool access (available with raised trigger only)93(3.66)Lever inraised(open)positionM5adjusting screws*Serrated Mounting  Screw M5 x 16Mounting bracketHousingDoor Thickness1 (.04) Minimum -5 (.20) Maximum22 (.87)AJam nutBwhen adjustedto maximum gripRaised trigger(flush versionavailable)Gasket Frame5 (.20)Min.11 (.43)Max.25±1 (.98±.04)86±1(3.38±.04)DoorR 3 (.12)Max. Part Number Selection _______________________________________________________________________________See tableDimensions in millimeters (inch) unless otherwise statedC2 Compression LatchLever latch L Lock style1 Non-locking raised trigger2 Key-locking raised trigger keyed CH751 (two flat keys supplied)3 Non-locking flush trigger4 4 (.16) Hex recess raised trigger10 No. 2 Phillips recess raised trigger11 7 (.28) Square recess raised trigger13 Locking without lock core raised trigger(see page 190 for lock core options)14 Railway standard raised trigger15 8 (.32) Hex recess raised trigger16 Slotted recess raised triggerF Finish1 Textured chrome5 Black powder coatedKey-lockingkeyed CH7514 (.16)Hex recessRailwaystandard8 (.32)Hex recess7 (.28)Square RecessNo. 2Phillips recessP Packaging option3 Layer packed(omit for individually packaged latches) C2 - S G - L F - Pwww.southco.com/C2G Grip Range A B2 1 - 24 (.04 - .95) 35 (1.38) 63 (2.48)3 23 - 46 (.91 - 1.81) 57 (2.24) 84 (3.31)L Lock Styles• Low profile when latched• Easy grip adjustment• Push button actuation• Optional SealingMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 200 N (45 lbf)Sealing NotesFor sealed option, NEMA 4 / IP65 sealing is achieved by using the supplied flange gasket.Installation Notes* For door thickness greater than 5 (.20) calculate screw length using the following formula:Door thickness + 12 (.47)AccessoriesRubber Bumper:Part Number: C2-25-301-82(reduces min. and max. grip by 1.6 (0.06) )KeysSee page 121S Sealing Option3 Non-sealed4 SealedLever inraised(open)positionDoor Thickness1 (.04) Minimum -8 (.32) Maximum22(.87)50˚sealed C2Bwhen adjustedto maximum gripC2 Non-Sealed C2 SealedNotesFor lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190Slottedrecess
                                
   142   143   144   145   146   147   148   149   150   151   152