Page 144 - Demo
P. 144


                                    134ACTUAL SIZEPart Number Selection _______________________________________________________________________________See tableSee page 257 for complimentary styled push to close versionwww.southco.com/M1AFrameDoorMaximum R 3.2 (.13)Optional panel prepShort cam 48±1.5 (1.88±0.06)Long cam 60±1.5 (2.38±0.06)Optional cut out27±0.5 (1.06±0.02)14.5± 0.5 (.57±0.02)Ø 50.8 ±0.5 (2.00±0.02) Door thickness61.5 (see part number selection)(2.42)Handle upStraight cam56.6 (2.23)4 (.16)CompressionM5 Screws(2) 30(1.18)3.5 (.14)Mounting bracket Non-lockingLong camOffset camreversed Deep offset cam reversed 70 (2.72) 61.3 (2.41) GasketLockingJam nuts(see table)NoteAll grips of 35 (1.38) or below, highlighted in , in the table above, are potentially a function of door thickness and may not always be achievable, depending on actual door thickness used. In this range of grips, the minimum achievable grip will be limited to actual door thickness + grip adjustment value, or the minimum values shown in the table, whichever is greater. Examples: For a door thickness of 4mm, the minimum achievable grip is 23 and is achieved with a deep offset cam in the forward position. (4 + 19 = 23)For a door thickness of 20mm, the minimum achievable grip is 29 and is achieved with an offset cam in the forward position. (20 + 9 = 29)Dimensions in millimeters (inch) unless otherwise statedL Lock style3 Non-locking8 Locking (2 keys supplied)9 Key-locking keyed alike S008 (2 overmolded keys supplied)• Consistent pre-set compression• Easy grip adjustment• Flush round hole installMaterial and FinishCast 316 grade stainless steelPerformance DetailsShort camMaximum static load:460 N (103 lbf)Long camMaximum static load: 350 N (78 lbf)Sealing NotesNEMA 4 / IP66 sealing is achieved by using supplied flange gasketKeysLock style 8 Part number: M1-546Lock style 9 Part number: M1-525-39-S008M1 20 Series Compression LatchCast 316 stainless steel · Lift & turn · Adjustable grip50mm (2”) sizeM1 - 20 - L D - G 8G Grip RangeShort cam5 21 - 28 (.83 - 1.10) Deep offset forward4 27 - 40 (1.06 - 1.57) Offset forward3 39 - 52 (1.54 - 2.05) Straight4 51 - 64 (2.01 - 2.52) Offset reversed5 63 - 76 (2.48 - 3.00) Deep offset reversedLong cam8 21 - 28 (.83 - 1.10) Deep offset forward7 27 - 40 (1.06 - 1.57) Offset forward6 39 - 52 (1.54 - 2.05) Straight7 51 - 64 (2.01 - 2.52) Offset reversed8 63 - 76 (2.48 - 3.00) Deep offset reversedD Door Thickness Grip Adjustment Value1 2 - 12 (.075 - .475) 19 (.75)2 12 - 22.5 (.475 - .885) 9 (.35)3 18.5 - 29 (.73 - 1.14) 2.5 (.10)
                                
   138   139   140   141   142   143   144   145   146   147   148