Page 139 - Demo
P. 139


                                    129ACTUAL SIZE60 (2.4)Flared mountingbracket85 (3.35)40 (1.58)HousingKey-lockingLever56 (2.20)3 (.12) Compression4 (.16)ShaftM8 ThreadJam nutCup gasket **(optional) 34 (1.34)*Screw & lockwasher assembly M5Cam retaining clipLockwasherTool-secured(No. 2 Phillips)Do not alter this factory pre-set nutDeep offset cam, reversedShallow offset cam, reversedOffset cam, reversedDoor thickness6 (.25) Maximum Gasket Frame Door73±0.5(2.88±.02)8 (.34 )Frame for top latchingFrame for side latchingDoor or panelR 3 (.13) Max. (recommended for most effective sealing)30±0.5(1.19±.02) 8 (.34 )14.5  (.57 )+1- 0+.08- .04+.08- .04+.04- 0+2 -1+2 -1Dimensions in millimeters (inch) unless otherwise stated62 - 4 L - G F 1 - P• Low profile• Intuitive operationMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 440 N (100 lbf) Compression: 3mm (.12 in)Sealing NotesEnvironmental sealing is achieved by using a cup gasket and sealing the mounting screw threads.Installation NotesScrew and lockwasher assembly M5 x 16. For door thickness greater than 6 (.25) calculate screw length using the following formula: Door thickness + 10 (.39)Add 0.4 (.02) to door thickness when using cup gasketAccessoriesCup gasket:Part number: 62-973-431KeysPK-10-01See page 121NotesFor lock core selection and a complete overview of the SOUTHCO® KeyChoice System see page 19062 Compression LatchLift & turn series · Flush style · Adjustable gripP Packaging option3 Layer packed2 Individually packedwww.southco.com/62L Lock style0 Non-locking2 Key-locking without dustshutter keyed alike CH751 3 Tool secured No. 2 Phillips20 4 mm Hex Recess21 Locking without lock core (order separately see page 190)F Finish0 Textured chrome1 Polished chrome5 Black powder coatedG Grip Minimum Maximum Cam Type1 6 (.23) 16 (.63) Deep offset cam, forward 56 (2.20) 66 (2.59) Deep offset cam, reversed 2 16 (.63) 26 (1.02) Offset cam forward 46 (1.81) 56 (2.20) Offset cam reverse 3 26 (1.02) 36 (1.41) Shallow offset cam, forward 36 (1.41) 46 (1.81) Shallow offset cam, reversed ___________________________________________________________________________ Part Number SelectionSee table
                                
   133   134   135   136   137   138   139   140   141   142   143